Wheel 260 mm
Puretech air
EAN:
4031582428858
Product number:
DQP260x85-Ø20 HL74 6PR
- Non-hazardous materials
- Tested quality
- Quiet rolling
The Puretech air wheel features a 260mm diameter with an 85mm wide pneumatic tyre incorporating a block profile tread, construct...
Details
Custom or high volume? Request a quote now.
The Puretech air wheel features a 260mm diameter with an 85mm wide pneumatic tyre incorporating a block profile tread, constructed with a sheet steel body and precision ball bearing system. The wheel includes a 20mm axle hole diameter and 74mm hub length for secure mounting applications. Load specifications include a dynamic capacity of 150kg at speeds up to 3km/h and a static load capacity of 300kg, making it suitable for demanding industrial castor applications requiring reliable performance and durability.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Core attributes
Wheel
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Quiet rolling
Soft wheel versions for a quiet working environment.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.