Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Maxtech wheel is a precision castor component engineered for demanding industrial applications including airport equipment, automotive original equipment manufacturing, ceramic and glass production, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a polypropylene body with a foamed polyurethane tread measuring 30 mm in width, delivering optimal performance across diverse operational environments. The wheel diameter is 200 mm with a hub length of 60 mm and an 8 mm axle hole diameter, accommodating standard castor mounting configurations. Equipped with a precision ball bearing for smooth rotation and durability, the Maxtech wheel offers a static load capacity of 200 kg and a dynamic load capacity of 100 kg at speeds up to 3 km/h, making it suitable for both stationary and mobile applications requiring reliable performance and extended service life.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
PNP200x30-Ø8 HL60 GRIS
EAN
4031582452785
Core attributes
Type
Wheel
Load capacity at 3 km/h
100 kg
Load capacity Static
200 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.4 kg
Product Name
Maxtech
Standard
EN12530 - Devices Castors
Electric Conductive
Stainless
Wheel
Hardness of tread (A)
70 Shore A
Body material
Polypropylene
Tread Material Mix
Polyurethane, foamed
Axle Hole Diameter
8 mm
Hub Length
60 mm
Tread width
30 mm
Diameter
200 mm
Threadguards
With threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Quiet rolling
Soft wheel versions for a quiet working environment.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.