Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Maxtech wheel is a precision-engineered castor component manufactured from polyamide with a polyurethane injected tread, designed for demanding industrial applications including airport equipment, automotive OEM, ceramic and glass manufacturing, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment. The wheel features a diameter of 160 mm with a tread width of 40 mm and is equipped with a roller bearing for smooth operation. The hub length measures 58 mm, and the axle accommodates a hole diameter of 20 mm. This wheel demonstrates exceptional load-bearing capabilities, with a static load capacity of 700 kg and a dynamic load capacity of 350 kg at speeds up to 4 km/h, making it suitable for heavy-duty industrial and commercial applications requiring reliable performance and durability.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
UAR160x40-Ø20 HL58 BURDEOS
EAN
4031582442540
Core attributes
Type
Wheel
Load capacity at 4 km/h
350 kg
Load capacity Static
700 kg
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-25 °C
Overall weight
0.63 kg
Product Name
Maxtech
Standard
EN12532 - Transport Equipment
Electric Conductive
Stainless
Wheel
Hardness of tread (D)
40 Shore D
Body material
Polyamide
Tread Material Mix
Polyurethane, injected
Axle Hole Diameter
20 mm
Hub Length
58 mm
Tread width
40 mm
Diameter
160 mm
Threadguards
Without threadguard
Bearing
Roller bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.