Wheel 125 mm
Maxtech
EAN:
4031582442571
Product number:
UAP125x40-Ø20 HL60 BURDEOS
- Non-hazardous materials
- Tested quality
- Non-marking movement
The Maxtech wheel is a precision castor component engineered for demanding industrial applications including airport equipment, ...
Details
Custom or high volume? Request a quote now.
The Maxtech wheel is a precision castor component engineered for demanding industrial applications including airport equipment, automotive original equipment manufacturing, ceramic and glass production, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a polyamide body with a polyurethane injected tread measuring 40 mm in width, delivering optimal grip and durability across diverse operational environments. The wheel diameter is 125 mm with a hub length of 60 mm and an axle hole diameter of 20 mm, accommodating standard castor mounting configurations. Equipped with a precision ball bearing for smooth rotation and extended service life, the Maxtech wheel offers a static load capacity of 600 kg and dynamic load capacities of 300 kg at 6 km/h or 300 kg at 4 km/h, enabling reliable performance in both stationary and mobile applications requiring robust load-bearing capability.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Core attributes
Wheel
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.