Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Maxtech wheel features a 125 mm diameter with a 40 mm wide polyurethane injected tread and polyamide body construction. The hub length measures 58 mm with a 20 mm axle hole diameter, incorporating a plain bearing system. Load capacity specifications include 700 kg static load and 350 kg dynamic load at 4 km/h operating speed. This wheel is designed for diverse applications including airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
UAO125x40-Ø20 HL58 BURDEOS
EAN
4031582442304
Core attributes
Type
Wheel
Load capacity at 4 km/h
350 kg
Load capacity Static
700 kg
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-40 °C
Overall weight
0.39 kg
Product name
Maxtech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (D)
60 Shore D
Body material
Polyamide
Tread material
Polyurethane, injected
Axle hole diameter
20 mm
Hub length
58 mm
Tread width
40 mm
Diameter
125 mm
Threadguards
Without threadguard
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.