Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Zeta reverse is a swivel castor with total lock and spring loaded directional lock, featuring a medium rectangular plate fitting for secure mounting. The housing is constructed from steel sheet, very heavy grade material, and incorporates two ball races, reinforced or stainless for the swivel bearing mechanism, ensuring robust performance and longevity. The wheel comprises a polyamide body with polyurethane, injected tread material, providing excellent durability and floor protection, whilst the precision ball bearing, stainless ensures smooth rolling operation. With a wheel diameter of 160 mm and an overall height of 200 mm, this castor offers compact yet sturdy construction. The load capacity specifications include a static load rating of 700 kg, with dynamic load capacities of 350 kg at 4 km/h and 280 kg at 6 km/h, making it suitable for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
468BUAC160P63
EAN
4031582396447
S4 Materialnumber
990860879
Core attributes
Housing type
Swivel castor with total lock and spring loaded directional lock
Overall width
96 mm
Load capacity at 4 km/h
350 kg
Load capacity at 6 km/h
280 kg
Load capacity Static
700 kg
Overall height
200 mm
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-30 °C
Overall weight
3.29 kg
Product name
Zeta reverse
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Medium rectangular plate
Plate hole diameter
11 mm
Plate hole length (Maximum)
80 mm
Plate hole length (Minimum)
75 mm
Plate hole width (Maximum)
105 mm
Plate hole width (Minimum)
75 mm
Plate length
137 mm
Plate width
105 mm
Housing
Colour
Blue passivated
Fork shape
Broad, reinforced
Material
Steel sheet, very heavy
Swivel bearing
Two ball races, reinforced or stainless
Dome diameter
96 mm
Swivel interference
360 mm
Offset
55 mm
Wheel
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Polyamide
Tread material
Polyurethane, injected
Tread width
40 mm
Diameter
160 mm
Body width
40 mm
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing, stainless
Wheel color
Natural white
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Quick maintenance
Swivel bearings lubricated with long-life grease and fitted with grease nipple for easy maintenance.
Extra heavy duty construction
Welded solid steel construction for highest load capacity.
Heavy duty construction
Extra heavy steel housing for high load capacity.
Automatic alignment
When picked up, the castor is automatically aligned in the direction of travel.
Skip product gallery

Matching Products

Swivel castor with directional lock 160 mm
Zeta
4681UAP160P63

The Zeta swivel castor with directional lock is a robust mobility solution engineered for demanding industrial applications including airport equipment, automotive original equipment manufacturing, production and platform trolleys, and transport equipment. The castor is fitted with a medium rectangular plate that provides secure attachment to host equipment and structures. The housing is constructed from very heavy steel sheet and incorporates two ball races, reinforced or stainless, which ensure smooth swivel operation and enhanced durability under continuous use. The wheel features a 160 mm diameter and is equipped with a precision ball bearing that facilitates reliable rotation and load distribution. The tread is manufactured from injected polyurethane, which delivers excellent wear resistance and grip characteristics across various floor surfaces, whilst the wheel body is constructed from polyamide for optimal strength-to-weight performance. The overall height of the castor assembly is 200 mm, providing appropriate ground clearance for standard trolley and equipment applications. The load capacity specifications indicate a static load rating of 700 kg, ensuring stability when the equipment is stationary or subjected to sustained loads. For dynamic operating conditions, the castor supports loads of 280 kg at speeds up to 6 km/h or 350 kg at speeds up to 4 km/h, allowing flexibility in deployment across varying operational scenarios. These comprehensive specifications position the Zeta castor as a dependable component for heavy-duty industrial mobility requirements.

160 mm
200 mm
350 kg
160 mm
200 mm
350 kg
Variants
Swivel castor 160 mm
Swivel castor 160 mm
Zeta
4680UAC160P63

The Zeta swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises a polyamide body with polyurethane, injected tread material, mounted on precision ball bearing, stainless for optimal performance and longevity. The wheel diameter measures 160 mm with an overall height of 200 mm. Load capacity specifications include dynamic loads of 350 kg at 4 km/h and 280 kg at 6 km/h operating speeds, whilst the static load capacity reaches 700 kg. This castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable mobility and substantial load-bearing capability are essential requirements.

160 mm
200 mm
350 kg
160 mm
200 mm
350 kg
Variants
Swivel castor with total lock 160 mm
Swivel castor with total lock 160 mm
Zeta
4687UAC160P63

The Zeta swivel castor with total lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises a polyamide body with polyurethane, injected tread material, mounted on precision ball bearing, stainless for optimal performance and longevity. The wheel diameter measures 160 mm with an overall height of 200 mm. Load capacity specifications include dynamic loads of 350 kg at 4 km/h and 280 kg at 6 km/h operating speeds, whilst the static load capacity reaches 700 kg. This castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable mobility and secure locking functionality are essential requirements.

160 mm
200 mm
350 kg
160 mm
200 mm
350 kg
Variants
Fixed castor 160 mm
Fixed castor 160 mm
Zeta
4688UAC160P63

The Zeta fixed castor features a medium rectangular plate fitting and is constructed with a steel sheet, very heavy housing for maximum durability. The wheel incorporates a polyamide body with polyurethane, injected tread material, supported by precision ball bearing, stainless for smooth operation. With a wheel diameter of 160 mm, the castor has an overall height of 200 mm. Load capacity specifications include dynamic loads of 350 kg at 4 km/h and 280 kg at 6 km/h, with a static load capacity of 700 kg. This robust castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment, making it ideal for heavy-duty industrial environments requiring reliable mobility solutions.

160 mm
200 mm
350 kg
160 mm
200 mm
350 kg
Variants
Swivel castor with spring loaded directional lock 160 mm
Swivel castor with spring loaded directional lock 160 mm
Zeta reverse
468SUAC160P63

The Zeta reverse is a swivel castor with spring loaded directional lock featuring a medium rectangular plate fitting for secure mounting. The housing is constructed from steel sheet, very heavy grade material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises a polyamide body with polyurethane, injected tread material and precision ball bearing, stainless for optimal performance, with a diameter of 160 mm. The castor has an overall height of 200 mm. Load capacity specifications include dynamic loads of 350 kg at 4 km/h and 280 kg at 6 km/h operating speeds, with a static load capacity of 700 kg. This castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable directional control and high load bearing capacity are essential requirements.

160 mm
200 mm
350 kg
160 mm
200 mm
350 kg