Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Alpha swivel castor with total lock features a bolt hole fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel comprises a polyamide body with tread material identical to the wheel body, mounted on a roller bearing for enhanced durability and reduced rolling resistance, with a diameter of 80 mm. The castor has an overall height of 108 mm, making it suitable for various industrial applications. Load capacity specifications include a dynamic load rating of 150 kg at speeds up to 4 km/h and a static load capacity of 300 kg, providing robust performance for demanding operational requirements across automotive OEM, catering systems, container construction, and numerous industrial transport applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3477UOJ080P30-13
EAN
4031582441604
Core attributes
Type
Swivel castor with total lock
Load capacity at 4 km/h
150 kg
Load capacity Static
300 kg
Overall height
108 mm
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-25 °C
Overall weight
0.88 kg
Product name
Alpha
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
13 mm
Housing
Fork shape
Broad
Material fork
Steel sheet, heavy
Swivel bearing
Two ball races
Swivel interference
246 mm
Offset
44.5 mm
Swivel radius
123 mm
Wheel
Hardness of tread (D)
75 Shore D
Body material
Polyamide
Tread material
Identical with wheel body
Tread width
34 mm
Diameter
80 mm
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Roller bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Easy steering
Double ball bearing swivel head.
Skip product gallery

Crossselling

Variants
Swivel castor 80 mm
Swivel castor 80 mm
Alpha
3470UOR080P62

The Alpha swivel castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polyamide body with tread material identical to the wheel body, providing consistent performance characteristics, whilst the 80 mm diameter wheel operates on a roller bearing system for reduced friction and improved manoeuvrability. The castor has an overall height of 108 mm, making it suitable for various industrial applications. Load specifications include a dynamic capacity of 200 kg at speeds up to 4 km/h and a static load capacity of 400 kg, making it ideal for automotive OEM, catering carts, container construction, electronic systems, fire fighting technology, machine construction, logistics, production trolleys, roll cages, tool cabinets, transport equipment, waste disposal systems, and work benches.

80 mm
Medium Duty | 150 - 500 kg
108 mm
80 mm
Medium Duty | 150 - 500 kg
108 mm
Variants
Fixed castor 80 mm
Fixed castor 80 mm
Alpha
3478UOR080P62

The Alpha fixed castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material, providing robust durability and structural integrity for demanding industrial environments. The wheel incorporates a polyamide body with tread material identical to the wheel body, ensuring consistent performance characteristics, whilst the 80 mm diameter wheel runs on precision roller bearings for smooth operation and extended service life. With an overall height of 108 mm, this castor offers compact integration whilst maintaining excellent load-bearing capabilities. The dynamic load capacity reaches 200 kg at speeds up to 4 km/h, with an impressive static load capacity of 400 kg, making it suitable for automotive OEM applications, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.

80 mm
Medium Duty | 150 - 500 kg
108 mm
80 mm
Medium Duty | 150 - 500 kg
108 mm