Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Agila is a swivel castor with total lock featuring a synthetic expander square fitting that requires specification of the tube inner diameter when ordering. The housing is constructed from medium-grade steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel comprises a sheet steel body fitted with solid rubber non-marking tread material and cone ball bearing for optimal rolling performance, with a diameter of 75 mm. The castor has an overall height of 103 mm, providing compact integration whilst maintaining structural integrity. Load specifications include a dynamic capacity of 55 kg at speeds up to 3 km/h and a static load capacity of 110 kg, making it suitable for medium-duty industrial and commercial applications requiring precise mobility control.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2477DIK075R47-36-40
EAN
4031582325942
Core attributes
Type
Swivel castor with total lock
Load capacity at 3 km/h
55 kg
Load capacity Static
110 kg
Overall height
103 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.43 kg
Product name
Agila
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Hint
Please indicate required tube innerdiameter when ordering.
Fitting type
Synthetic expander, square
Expander fitting (Maximum)
40 mm
Expander fitting (Minimum)
36 mm
Housing
Fork shape
Broad
Material fork
Steel sheet, medium
Swivel bearing
Two ball races
Swivel interference
160 mm
Offset
24 mm
Swivel radius
80 mm
Wheel
Hardness of tread (A)
80 Shore A
Body material
Sheet Steel
Tread material
Solid rubber, non-marking
Tread width
25 mm
Diameter
75 mm
Threadguards
With threadguard
Bearing
Cone ball bearing
Handle Set
Hint
Please indicate required tube innerdiameter when ordering.
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Skip product gallery

Accessories

Accessory
Expander
Kompl. Bef. R47/32-35 montiert

This castor accessory weighs 0.17 kg and features an expander fitting designed to accommodate diameters ranging from 32 mm to 35 mm, providing versatile compatibility for various castor mounting applications. The adjustable diameter range ensures secure installation across different castor stem sizes, making it suitable for both replacement and upgrade scenarios in industrial and commercial environments.

Accessory
Expander
Kompl. Bef. R47/36-40 montiert

This castor accessory features an expander fitting designed to accommodate tube diameters ranging from 36 mm to 40 mm, providing versatile compatibility across different castor stem sizes. The lightweight construction weighs just 0.18 kg, ensuring minimal additional load whilst maintaining robust functionality. The expander mechanism allows for secure attachment to various castor configurations within the specified diameter range.

Wheel 75 mm
Puretech
DIK 075x25-Ø6,1

The Puretech wheel is engineered with a sheet steel body and features a 75 mm diameter with a solid rubber, non-marking tread measuring 25 mm in width. The wheel incorporates a cone ball bearing system and has a hub length of 28 mm with a 6 mm axle hole diameter. Load specifications include a dynamic capacity of 55 kg at speeds up to 3 km/h and a static load capacity of 110 kg, making it suitable for demanding industrial castor applications requiring reliable performance and floor protection.

75 mm
Light Duty | < 150 kg
75 mm
Light Duty | < 150 kg
Accessory
Expander
Kompl. Bef. R47/24-27 montiert

This castor accessory features an expander fitting designed to accommodate tube diameters ranging from 24mm to 27mm, providing versatile compatibility across different castor stem sizes. The lightweight construction weighs just 0.14kg, ensuring minimal additional load whilst maintaining robust functionality. The expander mechanism allows for secure attachment to various castor stems within the specified diameter range, making it suitable for retrofitting or replacement applications where precise fitting tolerances are required.

Accessory
Expander
Kompl. Bef. R47/27-30 montiert

This castor accessory weighs 0.14 kg and features an expander fitting designed to accommodate pipe diameters ranging from 27 mm to 30 mm minimum and maximum respectively. The expandable fitting mechanism ensures secure attachment across the specified diameter range, providing reliable connection for castor mounting applications whilst maintaining structural integrity under operational loads.

Skip product gallery

Crossselling

Variants
Swivel castor 75 mm
Swivel castor 75 mm
Agila
2470DIK075R47-36-40

The Agila swivel castor features a synthetic expander with square fitting design, requiring specification of the tube inner diameter when ordering. The housing is constructed from medium-grade steel sheet and incorporates a precision swivel bearing system utilising two ball races for smooth directional movement. The wheel assembly comprises a sheet steel body fitted with solid rubber tread material that provides non-marking performance, supported by a cone ball bearing for reliable rotation. The wheel measures 75 mm in diameter. The castor has an overall height of 103 mm. Load specifications include a dynamic capacity of 55 kg at speeds up to 3 km/h and a static load capacity of 110 kg, making it suitable for medium-duty mobile applications requiring directional manoeuvrability.

75 mm
Light Duty | < 150 kg
103 mm
75 mm
Light Duty | < 150 kg
103 mm