Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Alpha swivel castor with total lock features a bolt hole fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel comprises a polyamide body with tread material identical to the wheel body, mounted on a plain bearing system, and measures 100 mm in diameter for optimal manoeuvrability. The castor has an overall height of 128 mm, making it suitable for various industrial applications. Load specifications include a dynamic capacity of 125 kg at speeds up to 4 km/h and a static load capacity of 250 kg, providing robust performance for demanding operational requirements across automotive OEM, catering systems, container construction, and numerous other industrial applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3477UOH100P30-13
EAN
4031582306002
Core attributes
Type
Swivel castor with total lock
Load capacity at 4 km/h
125 kg
Load capacity Static
250 kg
Overall height
128 mm
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-40 °C
Overall weight
0.98 kg
Product name
Alpha
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
13 mm
Housing
Fork shape
Broad
Material fork
Steel sheet, heavy
Swivel bearing
Two ball races
Swivel interference
242 mm
Offset
41 mm
Swivel radius
121 mm
Wheel
Hardness of tread (D)
75 Shore D
Body material
Polyamide
Tread material
Identical with wheel body
Tread width
36 mm
Diameter
100 mm
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Easy steering
Double ball bearing swivel head.
Skip product gallery

Accessories

Wheel 100 mm
Basetech
POR 100x36-Ø12 HL44,4

The Basetech castor wheel features a polypropylene body construction with an identical material tread, measuring 100mm in diameter with a 36mm tread width and 44.4mm hub length, fitted with a 12mm axle hole diameter and roller bearing system. This wheel delivers a dynamic load capacity of 160kg at speeds up to 4km/h and a static load capacity of 320kg, making it suitable for medium-duty industrial applications requiring reliable mobility and load-bearing performance in workshop and warehouse environments.

100 mm
Medium Duty | 150 - 500 kg
100 mm
Medium Duty | 150 - 500 kg
Skip product gallery

Crossselling

Variants
Swivel castor 100 mm
Swivel castor 100 mm
Alpha
3470UOH100P30-13

The Alpha swivel castor features a bolt hole fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates a two ball races swivel bearing system for smooth directional movement. The wheel comprises a polyamide body with tread material identical to the wheel body, supported by a plain bearing mechanism, and measures 100 mm in diameter. The castor has an overall height of 128 mm. Load specifications include a dynamic capacity of 125 kg at speeds up to 4 km/h and a static load capacity of 250 kg. This versatile castor is suitable for automotive OEM applications, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.

100 mm
Light Duty | < 150 kg
128 mm
100 mm
Light Duty | < 150 kg
128 mm