Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Agila swivel castor with total lock features a synthetic expander, round fitting (please indicate required tube inner diameter when ordering). The housing is constructed from steel sheet, medium grade, and incorporates two ball races for the swivel bearing mechanism. The wheel comprises a sheet steel body with solid rubber, non-marking tread material and cone ball bearing for smooth operation, with a diameter of 100 mm. The castor has an overall height of 138 mm. Load capacity specifications include a dynamic load rating of 80 kg at 3 km/h operating speed and a static load capacity of 160 kg. This castor is specifically designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2477DIK100R07-Ø27-30
EAN
4031582325980
Core attributes
Type
Swivel castor with total lock
Load capacity at 3 km/h
80 kg
Load capacity Static
160 kg
Overall height
138 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
1.15 kg
Product name
Agila
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Hint
Please indicate required tube innerdiameter when ordering.
Fitting type
Synthetic expander, round
Expander fitting (Maximum)
30 mm
Expander fitting (Minimum)
27 mm
Housing
Fork shape
Broad
Material fork
Steel sheet, medium
Swivel bearing
Two ball races
Swivel interference
262 mm
Offset
43.5 mm
Swivel radius
131 mm
Wheel
Hardness of tread (A)
80 Shore A
Body material
Sheet Steel
Tread material
Solid rubber, non-marking
Tread width
32 mm
Diameter
100 mm
Threadguards
With threadguard
Bearing
Cone ball bearing
Handle Set
Hint
Please indicate required tube innerdiameter when ordering.
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Skip product gallery

Accessories

Wheel 100 mm
Puretech
DIK 100x32-Ø8,1

The Puretech wheel is engineered with a sheet steel body and features a 100 mm diameter with a 32 mm wide solid rubber, non-marking tread for superior floor protection. The wheel incorporates a cone ball bearing system and has a hub length of 36 mm with an 8 mm axle hole diameter for secure mounting. Load specifications include a dynamic capacity of 80 kg at speeds up to 3 km/h and a static load capacity of 160 kg, making it suitable for medium-duty industrial castor applications requiring reliable performance and floor care.

100 mm
80 kg
100 mm
80 kg
Accessory
Expander
Kompl. Bef. R07/31-35 montiert

This castor accessory features an expander fitting designed to accommodate pipe diameters ranging from 31mm to 35mm, providing versatile compatibility across various applications. The lightweight construction weighs just 0.14kg, ensuring minimal additional load whilst maintaining robust functionality. The expander mechanism allows for secure attachment to different sized tubes within the specified diameter range, making it suitable for both standard and custom castor installations where adaptability is essential.

Accessory
Expander
Kompl. Bef. R07/24-27 montiert

This castor accessory features an expander fitting designed to accommodate pipe diameters ranging from 24mm to 27mm, providing versatile compatibility across different installation requirements. The lightweight construction weighs just 0.13kg, ensuring minimal additional load whilst maintaining robust functionality. The expander mechanism allows for secure attachment to various tube sizes within the specified diameter range, making it suitable for diverse industrial and commercial applications where adaptable fitting solutions are essential.

Accessory
Expander
Kompl. Bef. R07/27-30 montiert

This castor accessory features an expander fitting designed to accommodate pipe diameters ranging from 27mm to 30mm, providing versatile compatibility for various installation requirements. The lightweight construction weighs just 0.14kg, ensuring minimal additional load whilst maintaining robust functionality. The expander mechanism allows for secure attachment to different sized tubes within the specified diameter range, making it suitable for diverse industrial and commercial applications where adaptable fitting solutions are essential.

Accessory
Expander
Kompl. Bef. R07/21,5-24 montiert

This accessory for castors features an expander fitting designed to accommodate pipe diameters ranging from 21.5mm to 24mm, providing versatile compatibility across various applications. The expander mechanism ensures secure attachment within the specified diameter range, offering reliable performance in industrial and commercial environments. Weighing just 0.12kg, this lightweight component maintains structural integrity whilst minimising additional load on the castor assembly, making it suitable for applications where weight considerations are critical to overall system performance.

Skip product gallery

Matching Products

Variants
Swivel castor 100 mm
Swivel castor 100 mm
Agila
2470DIK100R07-Ø27-30

The Agila swivel castor features a synthetic expander fitting with round configuration, requiring specification of the tube inner diameter when ordering. The housing is constructed from medium-grade steel sheet and incorporates a precision swivel bearing system utilising two ball races for smooth directional movement. The wheel assembly comprises a sheet steel body fitted with solid rubber tread material that provides non-marking performance, supported by cone ball bearing for reliable rotation. The wheel diameter measures 100 mm. The castor has an overall height of 138 mm. Load specifications include a dynamic capacity of 80 kg at speeds up to 3 km/h and a static load capacity of 160 kg, making it suitable for medium-duty industrial and commercial applications requiring manoeuvrability and floor protection.

100 mm
138 mm
80 kg
100 mm
138 mm
80 kg
Skip product gallery

Matching Products

Variants
Swivel castor 100 mm
Swivel castor 100 mm
Agila
2470DIK100R07-Ø27-30

The Agila swivel castor features a synthetic expander fitting with round configuration, requiring specification of the tube inner diameter when ordering. The housing is constructed from medium-grade steel sheet and incorporates a precision swivel bearing system utilising two ball races for smooth directional movement. The wheel assembly comprises a sheet steel body fitted with solid rubber tread material that provides non-marking performance, supported by cone ball bearing for reliable rotation. The wheel diameter measures 100 mm. The castor has an overall height of 138 mm. Load specifications include a dynamic capacity of 80 kg at speeds up to 3 km/h and a static load capacity of 160 kg, making it suitable for medium-duty industrial and commercial applications requiring manoeuvrability and floor protection.

100 mm
138 mm
80 kg
100 mm
138 mm
80 kg