Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

Documents

The Galea swivel castor is a robust mobility solution engineered for demanding healthcare and catering environments, featuring a bolt hole fitting that ensures secure and straightforward installation onto equipment frames and bases. The housing is constructed from durable polyamide and incorporates two ball races within the swivel bearing assembly, delivering smooth rotational movement and enhanced manoeuvrability across varied floor surfaces. The wheel comprises a 125 mm diameter design with a polypropylene body and thermoplastic rubber tread, paired with a plain bearing that provides reliable performance whilst maintaining low maintenance requirements throughout the product's operational lifespan. The overall height of the castor measures 162 mm, making it suitable for integration into compact and space-constrained applications without compromising accessibility or ergonomic considerations. The load capacity specifications indicate a static load rating of 200 kg, enabling the castor to support substantial stationary loads, whilst the dynamic load capacity reaches 100 kg at operational speeds of up to 3 km/h, ensuring safe and controlled movement of loaded equipment. This swivel castor is specifically designed for use on care beds, catering carts and meal delivery systems, and shower chairs, where reliable mobility, durability, and hygienic performance are essential operational requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5070PJH125P30-12
EAN
4031582378641
Core attributes
Housing type
Swivel castor
Overall width
66 mm
Load capacity at 3 km/h
100 kg
Load capacity Static
200 kg
Overall height
162 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.5 kg
Product name
Galea
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
12 mm
Housing
Fork shape
Closed
Material
Polyamide
Swivel bearing
Two ball races
Dome diameter
59 mm
Swivel interference
205 mm
Offset
40 mm
Swivel radius
102.5 mm
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
30 mm
Diameter
125 mm
Threadguards
With threadguard
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Colour matching
Colours can be adapted to match the product design
Painted surface
Gold, chrome or glossy coloured.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Conforming to standards
Applicable in the food industry (Lerpac-Approval).
Skip product gallery

Matching Products

Variants
Swivel castor with directional lock 125 mm
Swivel castor with directional lock 125 mm
Galea
5071PJH125P30-12

The Galea swivel castor with directional lock features a bolt hole fitting and a housing made of polyamide. It has two ball races for the swivel bearing that allows the wheel to rotate 360 degrees. The wheel body is made of polypropylene while the tread is made of thermoplastic rubber. The 125 mm diameter wheel uses a plain bearing and can support loads up to 100 kg at 3 km/h or up to 200 kg when static. With an overall height of 162 mm, this robust swivel castor provides heavy load capacity combined with easy maneuverability.

125 mm
162 mm
100 kg
125 mm
162 mm
100 kg
Swivel castor with total lock 125 mm
Galea
5077PJH125P30-12

The Galea swivel castor with total lock is a robust mobility solution designed for demanding applications including care beds, catering carts and meal delivery systems, and shower chairs. This unit features a bolt hole fitting type, enabling secure and straightforward installation on various equipment and furniture bases. The housing is constructed from polyamide, a durable engineering polymer that provides excellent resistance to impact and chemical exposure, whilst incorporating two ball races within the swivel bearing assembly to ensure smooth rotational movement and reliable directional control. The wheel comprises a 125 mm diameter design with a polypropylene body and thermoplastic rubber tread material, delivering optimal grip and durability across diverse floor surfaces whilst maintaining low rolling resistance. The plain bearing system supports smooth wheel rotation and contributes to the overall longevity of the castor under continuous use. The overall height of the castor measures 162 mm, accommodating standard installation requirements for most care and catering equipment. Load capacity specifications indicate a static load rating of 200 kg, suitable for stationary holding and stability, whilst the dynamic load capacity reaches 100 kg at a maximum operational speed of 3 km/h, ensuring safe performance during transport and manoeuvring operations. The total lock mechanism provides enhanced safety by preventing unwanted movement when the castor is stationary, making it particularly valuable in healthcare and food service environments where stability and security are paramount considerations.

125 mm
162 mm
100 kg
125 mm
162 mm
100 kg
Variants
Swivel castor with wheel brake 125 mm
Swivel castor with wheel brake 125 mm
Galea
5075PJH125P30-12

The Galea swivel castor with wheel brake and bolt hole fitting has a housing made of polyamide and features a two ball races swivel bearing. The wheel body material is polypropylene while the tread material is thermoplastic rubber. The wheel itself has a plain bearing. This castor has a wheel diameter of 125 mm and an overall height of 162 mm. At a speed of 3 km/h, it has a load capacity of 100 kg. When static, the load capacity is 200 kg.

125 mm
162 mm
100 kg
125 mm
162 mm
100 kg