-
-
-
  • 125 mm

  • 100 kg

  • 163 mm

Swivel Castors 125 mm
Galea, 5070PJP125P60-90x70

Swivel castor, housing made of Polyamide, double ball bearing swivel head, plate fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing , with threadguards

Read more
  • 100 mm

  • 100 kg

  • 138 mm

Swivel Castors with total lock 100 mm
Galea, 5077PJP100P60-90x70

Swivel castor with total lock, tail end of castor, housing made of Polyamide, double ball bearing swivel head, plate fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing , with threadguards Hint: These castors are also with grey locking lever available.

Read more
  • 100 mm

  • 100 kg

  • 138 mm

Swivel Castors with directional lock 100 mm
Galea, 5071PJP100P60-90x70

Swivel castor with directional lock, housing made of Polyamide, double ball bearing swivel head, plate fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing , with threadguards Hint: These castors are also with grey locking lever available.

Read more
  • 125 mm

  • 100 kg

  • 163 mm

Swivel Castors with total lock 125 mm
Stainless,
Galea, 5087PJM125P60-90x70

Swivel castor with total lock, tail end of castor, housing made of Polyamide, double ball bearing swivel head, plate fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), rubber non-marking, with threadguards, plain bearing, stainless Hint: These castors are also with grey locking lever available.Stainless Steel version. All Metal parts made of Stainless Steel.

Read more
  • 125 mm

  • 100 kg

  • 163 mm

Swivel Castors with total lock 125 mm
Stainless,
Galea, 5087PJC125P60-90x70

Swivel castor with total lock, tail end of castor, housing made of Polyamide, double ball bearing swivel head, plate fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, with threadguards, precision ball bearing, stainless Hint: These castors are also with grey locking lever available.Stainless Steel version. All Metal parts made of Stainless Steel.

Read more
  • 100 mm

  • 100 kg

  • 138 mm

Swivel Castors with directional lock 100 mm
Stainless,
Galea, 5081PJC100P60-90x70

Swivel castor with directional lock, housing made of Polyamide, double ball bearing swivel head, plate fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, with threadguards, precision ball bearing, stainless Stainless Steel version. All Metal parts made of Stainless Steel.

Read more
  • 100 mm

  • 100 kg

  • 139 mm

Swivel Castors with total lock 100 mm
Galea, 5077PJP100R05-22x40

Swivel castor with total lock, tail end of castor, housing made of Polyamide, double ball bearing swivel head, solid plug fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing , with threadguards Hint: These castors are also with grey locking lever available.

Read more
  • 125 mm

  • 100 kg

  • 162 mm

Swivel Castors with total lock 125 mm
Galea, 5077PJH125R05-22x40

Swivel castor with total lock, tail end of castor, housing made of Polyamide, double ball bearing swivel head, solid plug fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, with threadguards, plain bearing Hint: These castors are also with grey locking lever available.

Read more
  • 100 mm

  • 100 kg

  • 139 mm

Swivel Castors with directional lock 100 mm
Galea, 5071PJH100R05-22x40

Swivel castor with directional lock, housing made of Polyamide, double ball bearing swivel head, solid plug fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, with threadguards, plain bearing Hint: These castors are also with grey locking lever available.

Read more
  • 100 mm

  • 100 kg

  • 139 mm

Swivel Castors with directional lock 100 mm
Galea, 5071PJH100R05-28x40

Swivel castor with directional lock, housing made of Polyamide, double ball bearing swivel head, solid plug fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, with threadguards, plain bearing Hint: These castors are also with grey locking lever available.

Read more

Login


Registered customers




New customers

Registration