Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Footmaster swivel castor is engineered for demanding industrial applications requiring reliable mobility and load-bearing performance. The wheel features a 63 mm diameter construction with roller bearing, damped technology that ensures smooth operation and enhanced durability under continuous use. With an overall height of 102 mm, this castor provides optimal clearance whilst maintaining a compact profile suitable for various mounting configurations. The unit delivers exceptional load capacity specifications with both dynamic and static ratings of 500 kg, where the dynamic capacity is certified at speeds up to 3 km/h, making it ideal for heavy-duty material handling operations. This versatile castor is specifically designed for machine construction, scaffolding, store fixtures and display, transport equipment, and work benches, offering engineers a robust solution for applications demanding superior load distribution and manoeuvrability in industrial environments.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
FOOT MASTER GDR- 80-S-NYN
EAN
4031582413328
S4 Material Number
990062083
Core attributes
Type
Swivel castor
Overall width
86 mm
Load capacity at 3 km/h
500 kg
Load capacity Static
500 kg
Overall height
102 mm
Temperature range (Maximum)
90 °C
Temperature range (Minimum)
-10 °C
Overall weight
1.2 kg
Product name
Footmaster
Electric conductive
Stainless
Housing
Colour
White
Dome diameter
86 mm
Swivel interference
155 mm
Offset
46 mm
Swivel radius
77.5 mm
Wheel
Tread width
30 mm
Diameter
63 mm
Body width
30 mm
Bearing
Roller bearing, damped
Wheel color
Black
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.