Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Zeta stainless fixed castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy grade, providing exceptional durability and corrosion resistance in demanding environments. The wheel incorporates a polyamide, heavy body with tread material identical to the wheel body, ensuring consistent performance characteristics throughout. The wheel operates on a plain bearing system and measures 160 mm in diameter. The castor has an overall height of 200 mm, making it suitable for medium-duty industrial applications. Load capacity specifications include a dynamic rating of 800 kg at 4 km/h and 640 kg at 6 km/h operating speeds, whilst the static load capacity reaches 1600 kg, providing reliable performance under varying operational conditions.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
8678TOO160P63
EAN
4031582313864
S4 Material Number
990830199
Core attributes
Type
Fixed castor
Overall width
117 mm
Load capacity at 4 km/h
800 kg
Load capacity at 6 km/h
640 kg
Load capacity Static
1600 kg
Overall height
200 mm
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-30 °C
Overall weight
2.09 kg
Product name
Zeta stainless
Standard
EN12533 - Heavy Duty Castors
Electric conductive
Stainless
Fitting
Fitting type
Medium rectangular plate
Plate hole diameter
11 mm
Plate hole length (Maximum)
80 mm
Plate hole length (Minimum)
74 mm
Plate hole width (Maximum)
105 mm
Plate hole width (Minimum)
74 mm
Plate length
137 mm
Plate width
117 mm
Housing
Colour
Stainless steel
Fork shape
Broad, reinforced
Material fork
Stainless steel, heavy
Swivel bearing
Two ball races
Wheel
Hardness of tread (D)
75 Shore D
Body material
Polyamide, heavy
Tread material
Identical with wheel body
Tread width
50 mm
Diameter
160 mm
Body width
50 mm
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Plain bearing
Wheel color
Natural white
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.
Permanent washability
All metal components made of stainless steel.
Low maintenance materials
All metal components made of Aluminum or rust-free stainless steel.
Hardened swivel head
Reinforced and heat-treated ball covers.
Skip product gallery

Matching Products

Variants
Swivel castor 160 mm
Swivel castor 160 mm
Zeta stainless
8670TOO160P63

The Zeta stainless swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polyamide, heavy body material with tread material identical with wheel body, providing consistent performance characteristics throughout, whilst utilising a plain bearing system for reliable rotation. The wheel diameter measures 160 mm with an overall height of 200 mm. Load capacity specifications include dynamic ratings of 800 kg at 4 km/h and 640 kg at 6 km/h operating speeds, with a static load capacity of 1600 kg, making this castor suitable for demanding industrial applications requiring robust stainless steel construction.

160 mm
200 mm
800 kg
160 mm
200 mm
800 kg
Variants
Swivel castor with directional lock 160 mm
Swivel castor with directional lock 160 mm
Zeta stainless
8671TOO160P63

The Zeta stainless swivel castor with directional lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel comprises a polyamide, heavy body material with tread material identical to the wheel body, fitted with a plain bearing system and measuring 160mm in diameter. The castor has an overall height of 200mm, providing appropriate clearance for various industrial applications. Load capacity specifications include dynamic ratings of 800kg at 4km/h and 640kg at 6km/h operating speeds, whilst the static load capacity reaches 1600kg, making this castor suitable for heavy-duty industrial equipment and machinery requiring directional control and high load-bearing performance.

160 mm
200 mm
800 kg
160 mm
200 mm
800 kg
Variants
Swivel castor with total lock 160 mm
Swivel castor with total lock 160 mm
Zeta stainless
8677TOO160P63

The Zeta stainless swivel castor with total lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polyamide, heavy body material with tread material identical to the wheel body, fitted with a plain bearing system and measuring 160mm in diameter. The castor has an overall height of 200mm, providing appropriate ground clearance for various industrial applications. Load capacity specifications include dynamic ratings of 800kg at 4km/h and 640kg at 6km/h operating speeds, whilst the static load capacity reaches 1600kg, making this castor suitable for heavy-duty industrial equipment and machinery requiring reliable mobility with secure locking functionality.

160 mm
200 mm
800 kg
160 mm
200 mm
800 kg
Skip product gallery

Matching Products

Variants
Swivel castor 160 mm
Swivel castor 160 mm
Zeta stainless
8670TOO160P63

The Zeta stainless swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polyamide, heavy body material with tread material identical with wheel body, providing consistent performance characteristics throughout, whilst utilising a plain bearing system for reliable rotation. The wheel diameter measures 160 mm with an overall height of 200 mm. Load capacity specifications include dynamic ratings of 800 kg at 4 km/h and 640 kg at 6 km/h operating speeds, with a static load capacity of 1600 kg, making this castor suitable for demanding industrial applications requiring robust stainless steel construction.

160 mm
200 mm
800 kg
160 mm
200 mm
800 kg
Variants
Swivel castor with directional lock 160 mm
Swivel castor with directional lock 160 mm
Zeta stainless
8671TOO160P63

The Zeta stainless swivel castor with directional lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel comprises a polyamide, heavy body material with tread material identical to the wheel body, fitted with a plain bearing system and measuring 160mm in diameter. The castor has an overall height of 200mm, providing appropriate clearance for various industrial applications. Load capacity specifications include dynamic ratings of 800kg at 4km/h and 640kg at 6km/h operating speeds, whilst the static load capacity reaches 1600kg, making this castor suitable for heavy-duty industrial equipment and machinery requiring directional control and high load-bearing performance.

160 mm
200 mm
800 kg
160 mm
200 mm
800 kg
Variants
Swivel castor with total lock 160 mm
Swivel castor with total lock 160 mm
Zeta stainless
8677TOO160P63

The Zeta stainless swivel castor with total lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polyamide, heavy body material with tread material identical to the wheel body, fitted with a plain bearing system and measuring 160mm in diameter. The castor has an overall height of 200mm, providing appropriate ground clearance for various industrial applications. Load capacity specifications include dynamic ratings of 800kg at 4km/h and 640kg at 6km/h operating speeds, whilst the static load capacity reaches 1600kg, making this castor suitable for heavy-duty industrial equipment and machinery requiring reliable mobility with secure locking functionality.

160 mm
200 mm
800 kg
160 mm
200 mm
800 kg