Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Novatech wheel features an 85 mm diameter with a 70 mm wide casted polyurethane tread and steel iron body construction. The wheel incorporates a precision ball bearing sealed system with a 17 mm axle hole diameter and 75 mm hub length. Load capacity specifications include 700 kg dynamic load at 3 km/h operating speed and 1400 kg static load capacity. This wheel is designed for demanding industrial applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, medical equipment such as C-arms and CT scanners, forklift trucks, AGV systems, and various transport equipment applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
ETX085x70-Ø17 HL75
EAN
4031582438079
Core attributes
Type
Wheel
Load capacity at 3 km/h
700 kg
Load capacity Static
1400 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.98 kg
Product name
Novatech
Electric conductive
Stainless
Wheel
Bearing type
6005 2RS
Hardness of tread (A)
92 Shore A
Body material
Steel, iron
Tread material
Polyurethane, casted
Axle hole diameter
17 mm
Hub length
75 mm
Tread width
70 mm
Diameter
85 mm
Sealing type
B
Suitable for
jungheinrich_mic
Threadguards
With threadguard
Bearing
Precision ball bearing, sealed
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Protective seal
Wheels with sealed bearings to protect against spray water and dirt.