Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Novatech wheel features an 85 mm diameter with an 80 mm wide polyurethane, casted tread and 80 mm hub length, incorporating a 25 mm axle hole diameter with precision ball bearing and steel, iron body material. This wheel delivers exceptional load performance with a static capacity of 1400 kg and dynamic capacity of 700 kg at 3 km/h, making it suitable for diverse applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, forklift trucks, AGV systems, machine construction, and transport equipment across industrial sectors.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
ETP085x80-Ø25 HL82
EAN
4031582438062
Core attributes
Type
Wheel
Load capacity at 3 km/h
700 kg
Load capacity Static
1400 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Product name
Novatech
Electric conductive
Stainless
Wheel
Bearing type
6205
Hardness of tread (A)
92 Shore A
Body material
Steel, iron
Tread material
Polyurethane, casted
Axle hole diameter
25 mm
Hub length
80 mm
Tread width
80 mm
Diameter
85 mm
Threadguards
With threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.