Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Novatech wheel features an 80 mm diameter with a 20 mm wide polyurethane, casted tread and steel, iron body construction. The wheel incorporates a precision ball bearing (RS/2RS) with a 14 mm hub length and 20 mm axle hole diameter. Load capacity specifications include 280 kg static load and 140 kg dynamic load at 3 km/h operating speed. This wheel is designed for diverse industrial applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, forklift trucks, AGV systems, and transport equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
ETY080x20-Ø20 HL14
EAN
4031582419047
Core attributes
Type
Wheel
Load capacity at 3 km/h
140 kg
Load capacity Static
280 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.3 kg
Product name
Novatech
Electric conductive
Stainless
Wheel
Hardness of tread (A)
92 Shore A
Body material
Steel, iron
Tread material
Polyurethane, casted
Axle hole diameter
20 mm
Hub length
14 mm
Tread width
20 mm
Diameter
80 mm
Bearing
Precision ball bearing (RS/2RS)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.