Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Novatech wheel features an 80 mm diameter with a 30 mm wide polyurethane, casted tread and steel, iron body construction. The hub measures 28 mm in length with a 12 mm axle hole diameter, equipped with precision ball bearing for smooth operation. This wheel delivers a dynamic load capacity of 180 kg at speeds up to 3 km/h, making it suitable for diverse applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, forklift trucks, AGV systems, machine construction, and various transport equipment across industrial sectors.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
ETP080x30-Ø12 HL28_TBE
EAN
4031582438055
Core attributes
Type
Wheel
Load capacity at 3 km/h
180 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.5 kg
Product name
Novatech
Electric conductive
Stainless
Wheel
Bearing type
6201
Hardness of tread (A)
92 Shore A
Body material
Steel, iron
Tread material
Polyurethane, casted
Axle hole diameter
12 mm
Hub length
28 mm
Tread width
30 mm
Diameter
80 mm
Threadguards
With threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.