Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Puretech air wheel features a 400mm diameter with a 100mm wide pneumatic tyre incorporating a line profile tread design, constructed with a polypropylene body and equipped with a roller bearing system. The wheel accommodates a 20mm axle hole diameter and includes a 129mm hub length for secure mounting applications. Load specifications include a dynamic capacity of 200kg at speeds up to 3km/h and a static load capacity of 400kg, making it suitable for demanding industrial castor applications requiring reliable performance.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
PPR400x100-Ø10 HL129 2ply with axle
EAN
4031582461398
Core attributes
Type
Wheel
Load capacity at 3 km/h
200 kg
Load capacity Static
400 kg
Overall weight
2.04 kg
Product name
Puretech air
Electric conductive
Stainless
Wheel
Hardness of tread (A)
55 Shore A
Body material
Polypropylene
Tread material
Pneumatic tyre, line profile
Axle hole diameter
20 mm
Hub length
129 mm
Tread width
100 mm
Diameter
400 mm
Threadguards
Without threadguard
Bearing
Roller bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Quiet rolling
Soft wheel versions for a quiet working environment.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.