Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Maxtech wheel features a 400 mm diameter with a 90 mm wide polyurethane, foamed tread and polypropylene body construction, incorporating a roller bearing system with a 10 mm axle hole diameter and 129 mm hub length. This wheel provides a static load capacity of 290 kg and dynamic load capacity of 145 kg at speeds up to 3 km/h, making it suitable for diverse applications including airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
PNR400x90-Ø10 HL129 yellow with axle
EAN
4031582438192
Core attributes
Type
Wheel
Load capacity at 3 km/h
145 kg
Load capacity Static
290 kg
Overall weight
3 kg
Product name
Maxtech
Electric conductive
Stainless
Wheel
Body material
Polypropylene
Tread material
Polyurethane, foamed
Axle hole diameter
10 mm
Hub length
129 mm
Tread width
90 mm
Diameter
400 mm
Threadguards
Without threadguard
Bearing
Roller bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.