Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Puretech air wheel features a 400mm diameter with a 100mm wide pneumatic tyre incorporating a block profile tread pattern, constructed with a sheet steel body and precision ball bearing system. The hub measures 74mm in length with a 10mm axle hole diameter for secure mounting. This wheel delivers exceptional load performance with a dynamic load capacity of 200kg at speeds up to 3km/h and a static load capacity of 400kg, making it ideal for demanding industrial castor applications requiring reliable mobility and durability.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
DQP400x100-Ø10 HL74 4PLY with axle
EAN
4031582438215
Core attributes
Type
Wheel
Load capacity at 3 km/h
200 kg
Load capacity Static
400 kg
Overall weight
2.67 kg
Product name
Puretech air
Electric conductive
Stainless
Wheel
Hardness of tread (A)
55 Shore A
Body material
Sheet Steel
Tread material
Pneumatic tyre, block profile
Axle hole diameter
10 mm
Hub length
74 mm
Tread width
100 mm
Diameter
400 mm
Threadguards
With threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Quiet rolling
Soft wheel versions for a quiet working environment.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.