Wheel 400 mm
Maxtech
EAN:
4031582438208
Product number:
DNP400x90-Ø10 NL129 yellow with axle
- Non-hazardous materials
- Tested quality
- Low-maintenance wheels
The Maxtech wheel is a precision-engineered castor component designed for demanding industrial applications including airport eq...
Details
Custom or high volume? Request a quote now.
The Maxtech wheel is a precision-engineered castor component designed for demanding industrial applications including airport equipment, automotive OEM, ceramic and glass manufacturing, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a diameter of 400 mm with a tread width of 90 mm composed of foamed polyurethane material, providing excellent durability and floor protection. The hub length measures 129 mm, whilst the axle incorporates a 10 mm hole diameter for secure mounting. The wheel is constructed from sheet steel and incorporates a precision ball bearing for smooth, reliable rotation. With a static load capacity of 190 kg and a dynamic load capacity of 145 kg at 3 km/h, this wheel delivers robust performance across diverse industrial environments and material handling applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Core attributes
Wheel
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.