Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Basetech wheel features a 125 mm diameter with a 40 mm tread width and 44.4 mm hub length, incorporating a 12 mm axle hole diameter for secure mounting. Constructed from polypropylene with an identical tread material and equipped with a plain bearing system, this wheel delivers reliable performance for roll cages, store fixtures and display applications. The wheel provides a static load capacity of 400 kg and a dynamic load capacity of 200 kg at speeds up to 3 km/h, ensuring robust operational capability in demanding commercial environments.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
POO125x40-Ø12
EAN
4031582418996
Core attributes
Type
Wheel
Load capacity at 3 km/h
200 kg
Load capacity Static
400 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.18 kg
Product name
Basetech
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Wheel
Hardness of tread (D)
65 Shore D
Body material
Polypropylene
Tread material
Identical with wheel body
Axle hole diameter
12 mm
Hub length
44.4 mm
Tread width
40 mm
Diameter
125 mm
Threadguards
Without threadguard
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.