Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Duratech silent wheel features a robust polyamide construction with an identical wheel body and tread material, measuring 100 mm in diameter with a 36 mm tread width and 45 mm hub length, whilst incorporating an 8.4 mm axle hole diameter. This precision ball bearing, damped wheel delivers exceptional performance with a dynamic load capacity of 250 kg at speeds up to 4 km/h and a static load capacity of 500 kg, making it ideal for demanding industrial castor applications requiring reliable, quiet operation.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
UOT 100x36-Ø8,4 HL45
EAN
4031582338041
S4 Material Number
199033627
Core attributes
Type
Wheel
Load capacity at 4 km/h
250 kg
Load capacity Static
500 kg
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-30 °C
Overall weight
0.3 kg
Product name
Duratech silent
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (D)
75 Shore D
Body material
Polyamide
Tread material
Identical with wheel body
Axle hole diameter
8.4 mm
Hub length
45 mm
Tread width
36 mm
Diameter
100 mm
Body width
36 mm
Bearing
Precision ball bearing, damped
Wheel color
Natural white
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.