Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Agila swivel castor with total lock features a square plate fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel comprises a sheet steel body fitted with solid rubber tread material in black with electric-conductive properties, mounted on cone ball bearings for optimal rolling performance. With a wheel diameter of 75 mm, the castor achieves an overall height of 100 mm. Load specifications include a dynamic capacity of 55 kg at speeds up to 3 km/h and a static load capacity of 110 kg, making it suitable for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2477DYK075P40
EAN
4031582340532
S4 Material Number
990004972
Core attributes
Type
Swivel castor with total lock
Overall width
43 mm
Load capacity at 3 km/h
55 kg
Load capacity Static
110 kg
Overall Height
100 mm
Temperature range (Maximum)
85 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.43 kg
Product Name
Agila
Standard
EN12530 - Devices Castors
Electric Conductive
Stainless
Fitting
Fitting type
Square plate
Plate hole diameter
6.3 mm
Plate hole length (Maximum)
48 mm
Plate hole length (Minimum)
38 mm
Plate hole width (Maximum)
48 mm
Plate hole width (Minimum)
38 mm
Plate length
60 mm
Plate width
60 mm
Housing
Housing Color
Blue passivated
Fork shape
Broad
Housing Material
Steel sheet, medium
Swivel Bearing
Two ball races
Dome diameter
43 mm
Swivel interference
160 mm
Offset
24 mm
Swivel radius
80 mm
Wheel
Hardness of tread (A)
80 Shore A
Body material
Sheet Steel
Tread Material Mix
Solid rubber, black, electric-conductive
Tread width
25 mm
Diameter
75 mm
Body width
25 mm
Threadguards
With threadguard
Bearing
Cone ball bearing
Wheel Color
Blue passivated
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Easy steering
Double ball bearing swivel head.
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge.
Skip product gallery

Accessories

Wheel 75 mm
Puretech
DIK 075x25-Ø6,1

The Puretech wheel is a 75 mm diameter castor wheel constructed from sheet steel with a cone ball bearing for smooth operation. The tread features a 25 mm width of solid rubber, non-marking material that provides excellent grip and floor protection. The hub measures 28 mm in length, whilst the axle incorporates a 6 mm hole diameter for secure mounting. This wheel demonstrates a static load capacity of 110 kg and a dynamic load capacity of 55 kg at speeds up to 3 km/h, making it suitable for demanding applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. The robust construction and reliable bearing system ensure dependable performance across these diverse industrial and commercial uses.

75 mm
55 kg
75 mm
55 kg
Skip product gallery

Matching Products

Variants
Swivel castor 75 mm
Swivel castor 75 mm
Agila
2470DYK075P40

The Agila swivel castor features a square plate fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a sheet steel body with solid rubber tread material in black that provides electric-conductive properties, whilst the cone ball bearing system delivers reliable rolling performance with a wheel diameter of 75 mm. The castor has an overall height of 100 mm, making it suitable for various institutional applications. Load specifications include a dynamic capacity of 55 kg at speeds up to 3 km/h and a static load capacity of 110 kg, making it ideal for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.

75 mm
100 mm
55 kg
75 mm
100 mm
55 kg