Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

Documents

The Galea is a swivel castor with total lock designed for industrial applications. The castor features a bolt hole fitting for secure mounting to equipment. The housing is manufactured from durable polyamide material and incorporates two ball races in the swivel bearing mechanism, ensuring smooth rotation and reliable locking functionality. The wheel comprises a polypropylene body with solid rubber, non-marking tread material, providing excellent floor protection whilst maintaining grip. The wheel operates on a plain bearing system and measures 125 mm in diameter. The castor has an overall height of 162 mm. Load specifications include a dynamic load capacity of 80 kg at speeds up to 3 km/h and a static load capacity of 160 kg, making it suitable for medium-duty mobile equipment applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5077PIO125P30-12
EAN
4031582362640
Core attributes
Type
Swivel castor with total lock
Load capacity at 3 km/h
80 kg
Load capacity Static
160 kg
Overall height
162 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.56 kg
Product name
Galea
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
12 mm
Housing
Fork shape
Closed
Material fork
Polyamide
Swivel bearing
Two ball races
Swivel interference
205 mm
Offset
40 mm
Wheel
Hardness of tread (A)
80 Shore A
Body material
Polypropylene
Tread material
Solid rubber, non-marking
Tread width
32 mm
Diameter
125 mm
Threadguards
Without threadguard
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Colour matching
Colours can be adapted to match the product design
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock.
Painted surface
Gold, chrome or glossy coloured.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Conforming to standards
Applicable in the food industry (Lerpac-Approval).
Skip product gallery

Crossselling

Variants
Swivel castor 125 mm
Swivel castor 125 mm
Galea
5070PIO125P30-12

The Galea swivel castor features a bolt hole fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a precision two ball races swivel bearing system for smooth directional movement. The wheel assembly comprises a polypropylene body fitted with solid rubber, non-marking tread material, utilising a plain bearing for reliable rotation. The wheel measures 125 mm in diameter, providing excellent ground contact and manoeuvrability. Overall height dimensions are 162 mm, ensuring compatibility with standard equipment clearances. Load specifications include a dynamic capacity of 80 kg at speeds up to 3 km/h for mobile applications, whilst the static load capacity reaches 160 kg for stationary loads, making this castor suitable for medium-duty industrial and commercial equipment requiring dependable mobility and positioning capabilities.

125 mm
Light Duty | < 150 kg
162 mm
125 mm
Light Duty | < 150 kg
162 mm
Variants
Swivel castor with directional lock 125 mm
Swivel castor with directional lock 125 mm
Galea
5071PIO125P30-12

The Galea is a swivel castor with directional lock designed for industrial applications. The castor features a bolt hole fitting for secure mounting to equipment. The housing is constructed from durable polyamide material and incorporates two ball races in the swivel bearing mechanism, ensuring smooth rotation and reliable directional locking functionality. The wheel comprises a polypropylene body with a solid rubber, non-marking tread that provides excellent floor protection whilst maintaining grip. The wheel operates on a plain bearing system and has a diameter of 125 mm. The castor has an overall height of 162 mm, making it suitable for medium-duty mobile equipment. Load specifications include a dynamic load capacity of 80 kg at speeds up to 3 km/h and a static load capacity of 160 kg, providing reliable performance under varying operational conditions.

125 mm
Light Duty | < 150 kg
162 mm
125 mm
Light Duty | < 150 kg
162 mm