Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

Documents

The Galea is a swivel castor with total lock featuring a solid stem, round fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates two ball races in the swivel bearing mechanism to ensure smooth directional movement and enhanced longevity. The wheel assembly comprises a polypropylene body fitted with solid rubber, non-marking tread material, utilising a plain bearing system for reliable operation. The wheel measures 100 mm in diameter, providing optimal balance between manoeuvrability and stability. The castor has an overall height of 139 mm, making it suitable for various industrial and commercial applications. Load specifications include a dynamic capacity of 60 kg at speeds up to 3 km/h and a static load capacity of 120 kg, ensuring reliable performance under both mobile and stationary conditions.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5077PIO100R05-22x40
EAN
4031582362619
Core attributes
Type
Swivel castor with total lock
Load capacity at 3 km/h
60 kg
Load capacity Static
120 kg
Overall height
139 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Product name
Galea
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Solid stem, round
Bolt diameter
22 mm
Bolt length
40 mm
Housing
Fork shape
Closed
Material fork
Polyamide
Swivel bearing
Two ball races
Swivel interference
205 mm
Offset
40 mm
Wheel
Hardness of tread (A)
80 Shore A
Body material
Polypropylene
Tread material
Solid rubber, non-marking
Tread width
32 mm
Diameter
100 mm
Threadguards
Without threadguard
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Colour matching
Colours can be adapted to match the product design
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock.
Painted surface
Gold, chrome or glossy coloured.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Conforming to standards
Applicable in the food industry (Lerpac-Approval).
Skip product gallery

Crossselling

Variants
Swivel castor 100 mm
Swivel castor 100 mm
Galea
5070PIO100R05-22x40

The Galea swivel castor features a solid stem, round fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates two ball races in the swivel bearing mechanism, ensuring smooth rotational movement and enhanced longevity. The wheel assembly comprises a polypropylene body fitted with solid rubber, non-marking tread material, providing excellent floor protection whilst maintaining reliable traction. The wheel operates on a plain bearing system and measures 100 mm in diameter. The complete castor unit has an overall height of 139 mm. Load specifications include a dynamic capacity of 60 kg at speeds up to 3 km/h, with a static load capacity of 120 kg, making it suitable for medium-duty mobile equipment and industrial trolley applications requiring dependable manoeuvrability.

100 mm
Light Duty | < 150 kg
139 mm
100 mm
Light Duty | < 150 kg
139 mm
Variants
Swivel castor with directional lock 100 mm
Swivel castor with directional lock 100 mm
Galea
5071PIO100R05-22x40

The Galea is a swivel castor with directional lock featuring a solid stem, round fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates two ball races in the swivel bearing assembly to ensure smooth rotational movement and enhanced load distribution. The wheel comprises a polypropylene body with solid rubber, non-marking tread material, utilising a plain bearing system for reliable operation. The wheel diameter measures 100 mm, providing optimal balance between manoeuvrability and stability. The overall height of the complete assembly is 139 mm. Load specifications include a dynamic load capacity of 60 kg at speeds up to 3 km/h, whilst the static load capacity reaches 120 kg, making this castor suitable for medium-duty industrial and commercial applications requiring directional control.

100 mm
Light Duty | < 150 kg
139 mm
100 mm
Light Duty | < 150 kg
139 mm