Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

Documents

The Galea stainless is a swivel castor with directional lock designed for industrial applications. The unit features a bolt hole fitting for secure mounting to equipment. The housing is constructed from polyamide material and incorporates a robust swivel bearing system utilising two ball races, available in either reinforced or stainless steel configurations for enhanced durability. The wheel assembly comprises a polypropylene body with electric-conductive properties, fitted with a thermoplastic rubber tread that maintains electric conductivity throughout operation. The wheel rotates on a stainless steel plain bearing system and measures 125 mm in diameter. The complete castor assembly has an overall height of 162 mm. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, making it suitable for medium-duty mobile equipment applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5081YGM125P30-10
EAN
4031582355697
Core attributes
Type
Swivel castor with directional lock
Load capacity at 3 km/h
100 kg
Load capacity Static
200 kg
Overall height
162 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Product name
Galea stainless
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
10 mm
Housing
Fork shape
Closed
Material fork
Polyamide
Swivel bearing
Two ball races, reinforced or stainless
Swivel interference
205 mm
Offset
40 mm
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene, electric conductive
Tread material
Thermoplastic rubber, electric-conductive
Tread width
30 mm
Diameter
125 mm
Threadguards
With threadguard
Bearing
Plain bearing, stainless
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Colour matching
Colours can be adapted to match the product design
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock.
Painted surface
Gold, chrome or glossy coloured.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge.
Permanent washability
All metal components made of stainless steel.
Low maintenance materials
All metal components made of Aluminum or rust-free stainless steel.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Conforming to standards
Applicable in the food industry (Lerpac-Approval).
Skip product gallery

Matching Products

Variants
Swivel castor 125 mm
Swivel castor 125 mm
Galea stainless
5080YGM125P30-10

The Galea stainless is a swivel castor designed for industrial applications requiring electrical conductivity and corrosion resistance. The unit features a bolt hole fitting for secure mounting to equipment. The housing is constructed from durable polyamide material and incorporates a precision swivel bearing system utilising two ball races, available in either reinforced or stainless steel configurations for enhanced durability and smooth rotation. The wheel assembly comprises a polypropylene body with electric-conductive properties, fitted with a thermoplastic rubber tread that maintains electrical conductivity throughout the contact surface. The wheel operates on a stainless steel plain bearing system and measures 125mm in diameter. The complete castor assembly has an overall height of 162mm. Load specifications include a dynamic capacity of 100kg at speeds up to 3km/h and a static load capacity of 200kg, making it suitable for medium-duty mobile equipment applications.

125 mm
162 mm
100 kg
125 mm
162 mm
100 kg
Variants
Swivel castor with total lock 125 mm
Swivel castor with total lock 125 mm
Galea stainless
5087YGM125P30-10

The Galea stainless is a swivel castor with total lock designed for demanding industrial applications. The castor features a bolt hole fitting for secure mounting to equipment. The housing is constructed from durable polyamide material and incorporates a precision swivel bearing system utilising two ball races, available in either reinforced or stainless steel configurations for enhanced durability and smooth operation. The wheel assembly comprises a polypropylene body with electric-conductive properties, fitted with a thermoplastic rubber tread that maintains electrical conductivity throughout. The wheel operates on a stainless steel plain bearing system and measures 125mm in diameter. The complete castor assembly has an overall height of 162mm. Load specifications include a dynamic load capacity of 100kg at speeds up to 3km/h and a static load capacity of 200kg, making it suitable for medium-duty mobile equipment applications.

125 mm
162 mm
100 kg
125 mm
162 mm
100 kg
Skip product gallery

Matching Products

Variants
Swivel castor 125 mm
Swivel castor 125 mm
Galea stainless
5080YGM125P30-10

The Galea stainless is a swivel castor designed for industrial applications requiring electrical conductivity and corrosion resistance. The unit features a bolt hole fitting for secure mounting to equipment. The housing is constructed from durable polyamide material and incorporates a precision swivel bearing system utilising two ball races, available in either reinforced or stainless steel configurations for enhanced durability and smooth rotation. The wheel assembly comprises a polypropylene body with electric-conductive properties, fitted with a thermoplastic rubber tread that maintains electrical conductivity throughout the contact surface. The wheel operates on a stainless steel plain bearing system and measures 125mm in diameter. The complete castor assembly has an overall height of 162mm. Load specifications include a dynamic capacity of 100kg at speeds up to 3km/h and a static load capacity of 200kg, making it suitable for medium-duty mobile equipment applications.

125 mm
162 mm
100 kg
125 mm
162 mm
100 kg
Variants
Swivel castor with total lock 125 mm
Swivel castor with total lock 125 mm
Galea stainless
5087YGM125P30-10

The Galea stainless is a swivel castor with total lock designed for demanding industrial applications. The castor features a bolt hole fitting for secure mounting to equipment. The housing is constructed from durable polyamide material and incorporates a precision swivel bearing system utilising two ball races, available in either reinforced or stainless steel configurations for enhanced durability and smooth operation. The wheel assembly comprises a polypropylene body with electric-conductive properties, fitted with a thermoplastic rubber tread that maintains electrical conductivity throughout. The wheel operates on a stainless steel plain bearing system and measures 125mm in diameter. The complete castor assembly has an overall height of 162mm. Load specifications include a dynamic load capacity of 100kg at speeds up to 3km/h and a static load capacity of 200kg, making it suitable for medium-duty mobile equipment applications.

125 mm
162 mm
100 kg
125 mm
162 mm
100 kg