Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

Documents

The Galea stainless is a swivel castor with directional lock featuring a solid stem, round fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates two ball races that are either reinforced or manufactured from stainless steel, ensuring smooth swivel operation and enhanced corrosion resistance. The wheel assembly comprises a polypropylene body with electric-conductive properties, fitted with a thermoplastic rubber tread that maintains electrical conductivity throughout operation. The wheel operates on a stainless plain bearing system and measures 100 mm in diameter. The complete castor unit has an overall height of 139 mm. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, making it suitable for medium-duty industrial applications requiring electrical conductivity and directional control.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5081YGM100R05-22x40
EAN
4031582355864
Core attributes
Type
Swivel castor with directional lock
Load capacity at 3 km/h
100 kg
Load capacity Static
200 kg
Overall height
139 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Product name
Galea stainless
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Solid stem, round
Bolt diameter
22 mm
Bolt length
40 mm
Housing
Fork shape
Closed
Material fork
Polyamide
Swivel bearing
Two ball races, reinforced or stainless
Swivel interference
205 mm
Offset
40 mm
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene, electric conductive
Tread material
Thermoplastic rubber, electric-conductive
Tread width
30 mm
Diameter
100 mm
Threadguards
With threadguard
Bearing
Plain bearing, stainless
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Colour matching
Colours can be adapted to match the product design
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock.
Painted surface
Gold, chrome or glossy coloured.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge.
Permanent washability
All metal components made of stainless steel.
Low maintenance materials
All metal components made of Aluminum or rust-free stainless steel.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Conforming to standards
Applicable in the food industry (Lerpac-Approval).
Skip product gallery

Matching Products

Variants
Swivel castor 100 mm
Swivel castor 100 mm
Galea stainless
5080YGM100R05-22x40

The Galea stainless is a swivel castor featuring a solid stem, round fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates two ball races that are either reinforced or manufactured from stainless steel, ensuring smooth swivel operation and enhanced corrosion resistance. The wheel assembly comprises a polypropylene body with electric-conductive properties, fitted with a thermoplastic rubber tread that maintains electrical conductivity throughout operation. The wheel operates on a stainless steel plain bearing system and measures 100 mm in diameter. The complete castor assembly has an overall height of 139 mm. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, making it suitable for medium-duty industrial applications requiring electrical conductivity.

100 mm
139 mm
100 kg
100 mm
139 mm
100 kg
Variants
Swivel castor with total lock 100 mm
Swivel castor with total lock 100 mm
Galea stainless
5087YGM100R05-22x40

The Galea stainless is a swivel castor with total lock designed for demanding industrial applications. The castor features a solid stem, round fitting for secure mounting. The housing is constructed from durable polyamide material and incorporates two ball races that are either reinforced or manufactured from stainless steel for enhanced swivel bearing performance. The wheel assembly comprises a polypropylene body with electric-conductive properties, fitted with a thermoplastic rubber tread that maintains electric conductivity. The wheel operates on a stainless steel plain bearing system and measures 100 mm in diameter. The complete castor unit has an overall height of 139 mm. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, making it suitable for medium-duty mobile equipment applications requiring electrical conductivity and corrosion resistance.

100 mm
139 mm
100 kg
100 mm
139 mm
100 kg
Variants
Fixed castor 100 mm
Fixed castor 100 mm
Galea stainless
5088YGM100R05-22x40

The Galea stainless is a fixed castor designed for industrial applications requiring reliable mobility solutions. The unit features a solid stem, round fitting configuration for secure mounting. The housing is constructed from durable polyamide material, providing excellent chemical resistance and mechanical strength. The wheel assembly comprises a polypropylene body with electric-conductive properties, fitted with an electric-conductive thermoplastic rubber tread for enhanced grip and static dissipation. The wheel incorporates a stainless plain bearing system with a diameter of 100 mm for smooth operation. The castor has an overall height of 139 mm. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, making it suitable for medium-duty applications in controlled environments.

100 mm
139 mm
100 kg
100 mm
139 mm
100 kg
Variants
Swivel castor with wheel brake 100 mm
Swivel castor with wheel brake 100 mm
Galea stainless
5085YGM100R05-22x40

The Galea stainless is a swivel castor with wheel brake designed for industrial applications. The castor features a solid stem, round fitting for secure mounting. The housing is constructed from durable polyamide material and incorporates two ball races that are either reinforced or manufactured from stainless steel for enhanced swivel bearing performance. The wheel assembly comprises a polypropylene body with electric-conductive properties, fitted with a thermoplastic rubber tread that maintains electric conductivity. The wheel operates on a stainless plain bearing system and measures 100 mm in diameter. The overall height of the complete castor assembly is 139 mm. Load specifications include a dynamic load capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, making it suitable for medium-duty mobile equipment applications.

100 mm
139 mm
100 kg
100 mm
139 mm
100 kg
Skip product gallery

Matching Products

Variants
Swivel castor 100 mm
Swivel castor 100 mm
Galea stainless
5080YGM100R05-22x40

The Galea stainless is a swivel castor featuring a solid stem, round fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates two ball races that are either reinforced or manufactured from stainless steel, ensuring smooth swivel operation and enhanced corrosion resistance. The wheel assembly comprises a polypropylene body with electric-conductive properties, fitted with a thermoplastic rubber tread that maintains electrical conductivity throughout operation. The wheel operates on a stainless steel plain bearing system and measures 100 mm in diameter. The complete castor assembly has an overall height of 139 mm. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, making it suitable for medium-duty industrial applications requiring electrical conductivity.

100 mm
139 mm
100 kg
100 mm
139 mm
100 kg
Variants
Swivel castor with total lock 100 mm
Swivel castor with total lock 100 mm
Galea stainless
5087YGM100R05-22x40

The Galea stainless is a swivel castor with total lock designed for demanding industrial applications. The castor features a solid stem, round fitting for secure mounting. The housing is constructed from durable polyamide material and incorporates two ball races that are either reinforced or manufactured from stainless steel for enhanced swivel bearing performance. The wheel assembly comprises a polypropylene body with electric-conductive properties, fitted with a thermoplastic rubber tread that maintains electric conductivity. The wheel operates on a stainless steel plain bearing system and measures 100 mm in diameter. The complete castor unit has an overall height of 139 mm. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, making it suitable for medium-duty mobile equipment applications requiring electrical conductivity and corrosion resistance.

100 mm
139 mm
100 kg
100 mm
139 mm
100 kg
Variants
Fixed castor 100 mm
Fixed castor 100 mm
Galea stainless
5088YGM100R05-22x40

The Galea stainless is a fixed castor designed for industrial applications requiring reliable mobility solutions. The unit features a solid stem, round fitting configuration for secure mounting. The housing is constructed from durable polyamide material, providing excellent chemical resistance and mechanical strength. The wheel assembly comprises a polypropylene body with electric-conductive properties, fitted with an electric-conductive thermoplastic rubber tread for enhanced grip and static dissipation. The wheel incorporates a stainless plain bearing system with a diameter of 100 mm for smooth operation. The castor has an overall height of 139 mm. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, making it suitable for medium-duty applications in controlled environments.

100 mm
139 mm
100 kg
100 mm
139 mm
100 kg
Variants
Swivel castor with wheel brake 100 mm
Swivel castor with wheel brake 100 mm
Galea stainless
5085YGM100R05-22x40

The Galea stainless is a swivel castor with wheel brake designed for industrial applications. The castor features a solid stem, round fitting for secure mounting. The housing is constructed from durable polyamide material and incorporates two ball races that are either reinforced or manufactured from stainless steel for enhanced swivel bearing performance. The wheel assembly comprises a polypropylene body with electric-conductive properties, fitted with a thermoplastic rubber tread that maintains electric conductivity. The wheel operates on a stainless plain bearing system and measures 100 mm in diameter. The overall height of the complete castor assembly is 139 mm. Load specifications include a dynamic load capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, making it suitable for medium-duty mobile equipment applications.

100 mm
139 mm
100 kg
100 mm
139 mm
100 kg