Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

Documents

The Agila care is a swivel castor featuring central, total or directional lock functionality. The fitting comprises a stem with cam hole specifically designed for profile bars, ensuring secure attachment to compatible frameworks. The housing is constructed from medium-grade steel sheet and incorporates two ball races for the swivel bearing mechanism, providing smooth rotational movement and enhanced durability. The wheel features a polypropylene body with electric-conductive properties, fitted with an electric-conductive thermoplastic rubber tread and plain bearing system. The wheel diameter measures 125 mm, contributing to an overall height of 163 mm. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, making it suitable for medium-duty applications requiring electrical conductivity and secure locking capabilities.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2474YGO125R26-28S45 4xM8
EAN
4031582341997
Core attributes
Housing type
Swivel castor with central, total or directional lock
Load capacity at 3 km/h
100 kg
Load capacity Static
200 kg
Overall height
163 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.92 kg
Product name
Agila care
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Stem with cam hole for profile bars
Bolt diameter
28 mm
Bolt length
96 mm
Housing
Colour
Blue passivated
Fork shape
Broad
Material
Steel sheet, medium
Swivel bearing
Two ball races
Swivel interference
207 mm
Offset
41 mm
Swivel radius
103.5 mm
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene, electric conductive
Tread material
Thermoplastic rubber, electric-conductive
Tread width
32 mm
Diameter
125 mm
Threadguards
Without threadguard
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Sterile cleaning
Wheels for steam sterilisation in autoclaves used in sterile areas.
User-friendly central lock
Simultaneous locking of more than one castor using a central actuation lever.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge.
Skip product gallery

Accessories

Accessory
Adaptor
Adapter m. Gew. Stift

The Adaptor is an accessory designed to enhance castor functionality and compatibility across various applications. This lightweight component weighs 0.1 kg, making it suitable for integration into systems where weight considerations are important. The adaptor serves as a connector or interface element, enabling seamless integration between castors and mounting surfaces or equipment frames. Its compact design and minimal mass ensure that it does not significantly impact the overall weight distribution of the supported system. This accessory is engineered to provide reliable performance in demanding industrial and commercial environments where precise castor alignment and secure attachment are essential requirements.

Accessory
Change lever
Schalthebel 24S45 o. Gew. Stift

The Change lever is an accessory designed for castor applications, engineered to provide reliable operational control in demanding industrial environments. This component weighs 0.12 kg, making it a lightweight addition to castor assemblies whilst maintaining robust structural integrity. The change lever facilitates smooth engagement and disengagement mechanisms, enabling operators to adjust castor functionality with precision and minimal effort. Its compact design ensures compatibility with standard castor mounting configurations, and the material composition has been selected to withstand repeated operational cycles without degradation. This accessory is suitable for applications requiring frequent manual adjustment of castor positioning or locking mechanisms, offering enhanced versatility and user control in material handling systems.

Accessory
Change lever
Schalthebel 28S45 m. Gew. Stift

The Change lever is an accessory designed for castor systems, engineered to provide reliable operational control and adjustment functionality. This component weighs 0.06 kg, making it a lightweight addition to castor assemblies whilst maintaining robust structural integrity. The Change lever facilitates smooth engagement and disengagement of castor mechanisms, enabling efficient height or position adjustments in various industrial and commercial applications. Its compact design ensures easy integration with standard castor configurations, and the minimal weight contribution makes it suitable for installations where load considerations are critical. This accessory is manufactured to precise engineering tolerances, ensuring consistent performance and durability across repeated operational cycles.

Accessory
Change lever
Schalthebel 65S45 m. Gew. Stift

The Change lever is an accessory designed for castor applications, engineered to provide reliable operational control and enhanced functionality in demanding environments. This precision-manufactured component weighs 0.09 kg, making it lightweight yet robust enough to withstand repeated use in industrial and commercial settings. The Change lever facilitates smooth transitions and adjustments, integrating seamlessly with standard castor systems to optimise performance and user convenience. Its compact design ensures easy installation and maintenance, whilst maintaining the structural integrity required for consistent operation across various applications and load conditions.

Accessory
Bearing bush
Lager Buchse m. Gew. Stift SW7/16in

The bearing bush is an accessory designed to enhance castor performance and longevity through precision engineering. This component weighs 0.04 kg and is engineered to provide smooth rotational movement whilst reducing friction between moving parts. The bearing bush serves as a critical interface element within castor assemblies, facilitating optimal load distribution and ensuring reliable operation under demanding conditions. Its compact design allows for straightforward integration into existing castor systems, making it an essential replacement or upgrade component for maintenance and repair applications. Manufactured to exacting specifications, this accessory delivers consistent performance and durability across a wide range of industrial and commercial environments.

Accessory
Bushing
Kunststoff Huelse R48-36 Ø28 natur

The Bushing is an accessory designed as a reducing bushing with a square fitting type, engineered to facilitate secure connections in castor applications. This component features a bolt diameter of 28 mm and is constructed to provide reliable performance in demanding industrial environments. With a compact weight of 0.05 kg, the bushing offers an efficient solution for adapting and connecting castor assemblies whilst maintaining structural integrity and ease of installation for engineering professionals.

Accessory
Profile bar
Profilstahl 6kt-11x1000

The Profile bar is an accessory designed to enhance castor functionality and performance in demanding industrial and commercial applications. This precision-engineered component provides structural reinforcement and improved load distribution across castor assemblies, ensuring optimal stability and durability during operation. The profile bar integrates seamlessly with standard castor mounting systems, offering engineers a reliable solution for applications requiring enhanced rigidity and extended service life. Its robust construction and compatibility with various castor types make it an essential addition for systems subject to heavy loads, frequent directional changes, or challenging environmental conditions. The accessory facilitates improved alignment and reduces operational stress on castor mechanisms, thereby minimising maintenance requirements and maximising equipment uptime in industrial settings.

Accessory
Bushing
Kunststoff Huelse R48-33,65 Ø28,1 natur

The Bushing is an accessory designed as a reducing bushing with a square fitting type, engineered to facilitate secure connections in castor applications. This component features a bolt diameter of 28 mm and is constructed to provide reliable performance in demanding industrial environments. With a lightweight design weighing only 0.04 kg, the bushing offers excellent portability whilst maintaining structural integrity. The square fitting configuration ensures precise alignment and compatibility with standard castor mounting systems, making it an essential component for engineers requiring dependable mechanical fastening solutions in material handling equipment.

Skip product gallery

Matching Products

Variants
Swivel castor with central, total lock 125 mm
Swivel castor with central, total lock 125 mm
Agila care
2476YGO125R26-28S45 4xM8

The Agila care is a swivel castor with central, total lock functionality designed for professional applications. The fitting features a stem with cam hole specifically engineered for profile bars, ensuring secure attachment to equipment frames. The housing is constructed from medium-grade steel sheet and incorporates two ball races for the swivel bearing mechanism, providing smooth 360-degree rotation and enhanced durability under operational loads. The wheel assembly comprises a polypropylene body with electric-conductive properties, fitted with a thermoplastic rubber tread that maintains electrical conductivity throughout the contact surface. The wheel operates on a plain bearing system and measures 125mm in diameter. The complete castor unit has an overall height of 163mm. Load specifications include a dynamic capacity of 100kg at speeds up to 3km/h and a static load capacity of 200kg, making it suitable for medium-duty mobile equipment in healthcare and industrial environments.

125 mm
163 mm
100 kg
125 mm
163 mm
100 kg