Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Mono swivel castor features a blind hole fitting designed for B10 mounting applications. The housing is constructed from durable polypropylene material and incorporates a stem swiveling bearing mechanism that enables smooth directional changes. The wheel assembly consists of a polypropylene body fitted with a thermoplastic rubber tread for enhanced grip and floor protection, supported by a plain bearing with spacer tube configuration for reliable operation. The wheel measures 50mm in diameter, contributing to the castor's overall height of 72mm. Load specifications include a dynamic capacity of 30kg at operating speeds up to 3km/h, whilst the static load capacity reaches 60kg when stationary. This compact swivel castor provides versatile mobility solutions for light to medium-duty applications requiring manoeuvrability and dependable performance across various industrial and commercial environments.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
A020PJI050L51-10 RAL7035
EAN
4031582359879
Core attributes
Type
Swivel castor
Load capacity at 3 km/h
30 kg
Load capacity Static
60 kg
Overall height
72 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.54 kg
Product name
Mono
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Blind hole for B10
Bolt hole diameter
10 mm
Housing
Colour
Light grey (RAL7035)
Fork shape
Closed
Material fork
Polypropylene
Swivel bearing
Stem, swiveling
Swivel interference
104.4 mm
Offset
25 mm
Swivel radius
52.2 mm
Wheel
Hardness of tread (A)
85 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
18 mm
Diameter
50 mm
Threadguards
Without threadguard
Bearing
Plain bearing with spacer tube
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Variable fitting options
Different fitting dimensions for a large range of applications.
Colour matching
Colours can be adapted to match the product design
Painted surface
Gold, chrome or glossy coloured.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Skip product gallery

Matching Products

Variants
Swivel castor with wheel brake 50 mm
Swivel castor with wheel brake 50 mm
Mono
A025PJI050L51-10 RAL7035

The Mono is a swivel castor with wheel brake designed for industrial applications. The castor features a blind hole fitting compatible with B10 mounting systems, ensuring secure installation in various equipment configurations. The housing is manufactured from durable polypropylene material and incorporates a stem-type swiveling bearing mechanism that provides smooth directional movement whilst maintaining structural integrity. The wheel assembly consists of a polypropylene body fitted with a thermoplastic rubber tread for enhanced grip and floor protection, supported by a plain bearing system with spacer tube for reliable rotation. The wheel measures 50mm in diameter, contributing to an overall castor height of 72mm. Load specifications include a dynamic capacity of 30kg at operational speeds up to 3km/h, with a static load rating of 60kg, making it suitable for medium-duty mobile applications requiring precise manoeuvrability and reliable braking functionality.

50 mm
72 mm
30 kg
50 mm
72 mm
30 kg
Skip product gallery

Matching Products

Variants
Swivel castor with wheel brake 50 mm
Swivel castor with wheel brake 50 mm
Mono
A025PJI050L51-10 RAL7035

The Mono is a swivel castor with wheel brake designed for industrial applications. The castor features a blind hole fitting compatible with B10 mounting systems, ensuring secure installation in various equipment configurations. The housing is manufactured from durable polypropylene material and incorporates a stem-type swiveling bearing mechanism that provides smooth directional movement whilst maintaining structural integrity. The wheel assembly consists of a polypropylene body fitted with a thermoplastic rubber tread for enhanced grip and floor protection, supported by a plain bearing system with spacer tube for reliable rotation. The wheel measures 50mm in diameter, contributing to an overall castor height of 72mm. Load specifications include a dynamic capacity of 30kg at operational speeds up to 3km/h, with a static load rating of 60kg, making it suitable for medium-duty mobile applications requiring precise manoeuvrability and reliable braking functionality.

50 mm
72 mm
30 kg
50 mm
72 mm
30 kg