Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Compacta swivel castor features a rectangular plate fitting for secure mounting to various surfaces. The housing is constructed from light steel sheet and incorporates a one ball race swivel bearing mechanism for smooth directional movement. The wheel comprises a polypropylene body with tread material identical to the wheel body, fitted with a plain bearing with spacer tube for reliable rotation, and measures 32 mm in diameter. The castor has an overall height of 42.5 mm, making it suitable for compact applications. Load specifications include a dynamic capacity of 20 kg at speeds up to 3 km/h and a static load capacity of 40 kg. This castor is designed for use with tool cabinets, work benches, and transport equipment where manoeuvrability and durability are essential requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
1430POI032P60-38X32 (42)
EAN
4031582457872
Core attributes
Type
Swivel castor
Load capacity at 3 km/h
20 kg
Load capacity Static
40 kg
Overall height
42.5 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.05 kg
Product name
Compacta
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
4.2 mm
Plate hole length (Maximum)
30 mm
Plate hole width (Maximum)
24 mm
Plate length
38 mm
Plate width
32 mm
Housing
Fork shape
Broad
Material fork
Steel sheet, light
Swivel bearing
One ball race
Swivel interference
54 mm
Offset
11 mm
Swivel radius
27 mm
Wheel
Hardness of tread (D)
65 Shore D
Body material
Polypropylene
Tread material
Identical with wheel body
Tread width
14 mm
Diameter
32 mm
Threadguards
Without threadguard
Axle
Riveted
Bearing
Plain bearing with spacer tube
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.