Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Stylea is a swivel castor with wheel brake designed for industrial applications. The fitting features a blind hole configuration for B10 mounting, providing secure attachment to equipment. The housing is constructed from durable polyamide material and incorporates a stem swivelling bearing system that enables smooth directional changes. The wheel assembly comprises a polyamide body with electric-conductive properties, fitted with a thermoplastic rubber tread that maintains electrical conductivity throughout operation. The wheel operates on a plain bearing system with spacer tube for enhanced durability and has a diameter of 65 mm. The overall height of the complete assembly measures 91.5 mm. Load specifications include a dynamic capacity of 50 kg at speeds up to 3 km/h and a static load capacity of 100 kg, making it suitable for medium-duty mobile equipment applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Awards
Awards
019bb808ca2f71ceba27dde73e12ee47,019bbbd5e2a570aeab9a38b862a764b9,019bbbd5f0bb737e8686f6994897a48d
Article numbers
Article Number
5925XGI065L51-11 DOM23x43,6
EAN
4031582342239
Core attributes
Type
Swivel castor with wheel brake
Overall width
46 mm
Load capacity at 3 km/h
50 kg
Load capacity Static
100 kg
Overall height
91.5 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Product name
Stylea
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Blind hole for B10
Bolt hole diameter
11 mm
Housing
Fork shape
Twin wheel housing
Material fork
Polyamide
Swivel bearing
Stem, swiveling
Dome diameter
23 mm
Swivel interference
154 mm
Swivel radius
77 mm
Wheel
Body material
Polyamide, electric conductive
Tread material
Thermoplastic rubber, electric-conductive
Tread width
7 mm
Diameter
65 mm
Threadguards
Without threadguard
Axle
Riveted
Bearing
Plain bearing with spacer tube

Deutscher Designer Club

Deutscher Designer Club

Interzum Award

Interzum Award

IF Design Award

IF Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Prevents unintended movement
Wheel lock for manual operation
Variable fitting options
Different fitting dimensions for a large range of applications.
Colour matching
Colours can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries.
Painted surface
Gold, chrome or glossy coloured.
Visual integration
Different dome diameters for a perfect transition from the castor to the application.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Reduced cleaning
Due to mainly smooth surfaces, the castors are quick and easy to clean.
Skip product gallery

Matching Products

Variants
Swivel castor 65 mm
Swivel castor 65 mm
Stylea
5920XGI065L51-11 DOM23x43,6

The Stylea swivel castor features a blind hole fitting designed for B10 mounting applications. The housing is constructed from durable polyamide material and incorporates a stem swiveling bearing mechanism for smooth directional changes. The wheel assembly consists of a polyamide body with electric-conductive properties, fitted with an electric-conductive thermoplastic rubber tread for enhanced grip and static discharge capabilities. The wheel operates on a plain bearing system with integrated spacer tube and measures 65 mm in diameter. The castor has an overall height of 91.5 mm, making it suitable for compact installations. Load specifications include a dynamic capacity of 50 kg at speeds up to 3 km/h and a static load rating of 100 kg, providing reliable performance for medium-duty mobile applications requiring electrical conductivity.

65 mm
91.5 mm
50 kg
65 mm
91.5 mm
50 kg
Skip product gallery

Matching Products

Variants
Swivel castor 65 mm
Swivel castor 65 mm
Stylea
5920XGI065L51-11 DOM23x43,6

The Stylea swivel castor features a blind hole fitting designed for B10 mounting applications. The housing is constructed from durable polyamide material and incorporates a stem swiveling bearing mechanism for smooth directional changes. The wheel assembly consists of a polyamide body with electric-conductive properties, fitted with an electric-conductive thermoplastic rubber tread for enhanced grip and static discharge capabilities. The wheel operates on a plain bearing system with integrated spacer tube and measures 65 mm in diameter. The castor has an overall height of 91.5 mm, making it suitable for compact installations. Load specifications include a dynamic capacity of 50 kg at speeds up to 3 km/h and a static load rating of 100 kg, providing reliable performance for medium-duty mobile applications requiring electrical conductivity.

65 mm
91.5 mm
50 kg
65 mm
91.5 mm
50 kg