-
125 mm
-
100 kg
-
161 mm
Swivel Castors with total lock 125 mm
Levina, 5377PJP125P30-11
Swivel castor with total lock, tail end of castor, housing and wheels made from high grade synthetic materials, double ball bearing swivel head, bolt hole. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing Hint: These castors are also with grey locking lever available.
-
125 mm
-
100 kg
-
161 mm
Swivel Castors 125 mm
Levina, 5370PJP125P50
Swivel castor, housing and wheels made from high grade synthetic materials, double ball bearing swivel head, plate fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing
-
125 mm
-
100 kg
-
161 mm
Swivel Castors with total lock 125 mm
Levina, 5377PJP125P50
Swivel castor with total lock, tail end of castor, housing and wheels made from high grade synthetic materials, double ball bearing swivel head, plate fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing Hint: These castors are also with grey locking lever available.
-
125 mm
-
100 kg
-
161 mm
Swivel Castors 125 mm
Levina, 5370PJP125P30-13
Swivel castor, housing and wheels made from high grade synthetic materials, double ball bearing swivel head, bolt hole. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing
-
125 mm
-
100 kg
-
161 mm
Swivel Castors with total lock 125 mm
Levina, 5377PJP125R05-18x62
Swivel castor with total lock, tail end of castor, housing and wheels made from high grade synthetic materials, double ball bearing swivel head, solid plug fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing Hint: These castors are also with grey locking lever available.
-
125 mm
-
100 kg
-
161 mm
Swivel Castors 125 mm
Levina, 5370PJP125R05-22x45
Swivel castor, housing and wheels made from high grade synthetic materials, double ball bearing swivel head, solid plug fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing
-
100 mm
-
100 kg
-
137 mm
Swivel Castors 100 mm
Levina, 5370PJP100P30-13
Swivel castor, housing and wheels made from high grade synthetic materials, double ball bearing swivel head, bolt hole. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing
-
100 mm
-
100 kg
-
137 mm
Swivel Castors 100 mm
Levina, 5370PJP100R05-22x45
Swivel castor, housing and wheels made from high grade synthetic materials, double ball bearing swivel head, solid plug fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing
-
100 mm
-
100 kg
-
137 mm
Swivel Castors with total lock 100 mm
Levina, 5377PJP100P50
Swivel castor with total lock, tail end of castor, housing and wheels made from high grade synthetic materials, double ball bearing swivel head, plate fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing Hint: These castors are also with grey locking lever available.
-
100 mm
-
100 kg
-
137 mm
Swivel Castors with total lock 100 mm
Levina, 5377PJP100R05-22x45
Swivel castor with total lock, tail end of castor, housing and wheels made from high grade synthetic materials, double ball bearing swivel head, solid plug fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing Hint: These castors are also with grey locking lever available.