Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Linea swivel castor with total lock features a bolt hole fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a precision ball bearing swivel mechanism for smooth directional changes and reliable locking functionality. The wheel assembly consists of a polyamide body fitted with an injected polyurethane tread, providing excellent floor protection and quiet operation, whilst precision stainless ball bearings ensure long-lasting performance. The wheel measures 100 mm in diameter. Overall height dimensions are 118 mm from floor to mounting surface. Load specifications include a dynamic capacity of 120 kg at speeds up to 3 km/h and a static load rating of 240 kg, making this castor suitable for medium-duty industrial and commercial applications requiring both mobility and secure positioning.
Roll performance
Movement noise
Attrition
Corrosion resistance
Awards
Awards
019bb808ca2f71ceba27dde73e12ee47,019bbbd5e2a570aeab9a38b862a764b9,019bbbd5f0bb737e8686f6994897a48d
Article numbers
Article Number
5947UAC100P30-11 RAL9002
EAN
4031582352511
Core attributes
Type
Swivel castor with total lock
Overall width
82 mm
Load capacity at 3 km/h
120 kg
Load capacity Static
240 kg
Overall Height
118 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.74 kg
Product Name
Linea
Standard
EN12530 - Devices Castors
Electric Conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
11 mm
Housing
Housing Color
Grey white (RAL9002)
Fork shape
Twin wheel housing
Housing Material
Polyamide
Swivel Bearing
Precision ball bearing
Dome diameter
52 mm
Swivel interference
216 mm
Offset
32 mm
Swivel radius
108 mm
Wheel
Hardness of tread (A)
92 Shore A
Body material
Polyamide
Tread Material Mix
Polyurethane, injected
Tread width
20 mm
Diameter
100 mm
Threadguards
With threadguard
Bearing
Precision ball bearing, stainless

Deutscher Designer Club

Deutscher Designer Club

Interzum Award

Interzum Award

IF Design Award

IF Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Colour matching
Colours can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries.
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock.
Painted surface
Gold, chrome or glossy coloured.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Reduced cleaning
Due to mainly smooth surfaces, the castors are quick and easy to clean.
Integrated cable protection
Integrated cable pusher to protect cables lying on the floor.
Individual branding
Engraved, casted or printed.
Skip product gallery

Accessories

linea
Linea
5940-CAP

The Linea Accessory is a precision-engineered component designed to enhance castor functionality and performance in demanding industrial and commercial applications. This accessory integrates seamlessly with standard castor assemblies, providing improved operational efficiency and extended service life through its robust construction and optimised design. The Linea Accessory offers engineers a reliable solution for upgrading existing castor systems, delivering enhanced load distribution, smoother rotation, and improved manoeuvrability across various floor surfaces. Its versatile compatibility makes it suitable for integration into material handling equipment, mobile workstations, and transport systems where consistent performance and durability are essential requirements.

Skip product gallery

Matching Products

Variants
linea
linea
Linea
5941UAC100P30-11 RAL9002

The Linea swivel castor with directional lock features a bolt hole fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a precision ball bearing swivel mechanism for smooth directional movement. The wheel assembly comprises a polyamide body with an injected polyurethane tread, providing excellent floor protection and quiet operation. The wheel is supported by stainless precision ball bearings ensuring long-lasting performance and corrosion resistance. With a wheel diameter of 100 mm, the castor has an overall height of 118 mm. Load specifications include a dynamic capacity of 120 kg at speeds up to 3 km/h and a static load capacity of 240 kg, making it suitable for medium-duty industrial and commercial applications requiring reliable mobility and directional control.

100 mm
118 mm
120 kg
100 mm
118 mm
120 kg
linea
Linea
5940UAC100P30-11 9002/Pan/7015 2.0

The Linea swivel castor is a precision-engineered mobility solution designed for demanding healthcare and professional environments, featuring a bolt hole fitting for secure installation onto equipment frames and trolleys. The housing is constructed from polyamide material and incorporates a precision ball bearing for smooth, reliable swivel operation, ensuring effortless directional control and manoeuvrability. The wheel assembly comprises a 100 mm diameter wheel with a polyamide body and injected polyurethane tread, paired with a precision stainless steel ball bearing to deliver exceptional durability and smooth rolling performance across various floor surfaces. With an overall height of 118 mm, this castor provides a compact yet functional profile suitable for integration into space-constrained applications. The Linea swivel castor demonstrates impressive load-bearing capabilities, supporting a static load capacity of 240 kg and a dynamic load capacity of 120 kg at speeds up to 3 km/h, making it ideally suited for deployment across a comprehensive range of applications including anesthesia carts, C-arms, CT scanners, MRI and X-ray equipment, care beds, catering carts and meal delivery systems, computers on wheels, dialysis carts, medication carts, nursing carts, patient lifters, recliners, surgery robots, treatment chairs, ultrasound systems, ventilators, and professional cleaning carts in hospitals, nursing homes, retirement facilities, and specialised medical environments.

100 mm
118 mm
120 kg
100 mm
118 mm
120 kg