Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Integral twin swivel castor features a solid stem, round fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade material and incorporates a precision ball bearing swivel bearing system for smooth directional changes. The wheel assembly consists of a polyamide body with injected polyurethane tread material, supported by precision ball bearing technology for enhanced durability and reduced rolling resistance. With a wheel diameter of 150 mm, the castor provides an overall height of 175 mm. Load capacity specifications include dynamic ratings of 150 kg at 3 km/h and 150 kg at 4 km/h operating speeds, whilst offering a static load capacity of 300 kg. This castor is specifically designed for demanding medical environments including anaesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, hospital beds, hospitals, nursing and retirement homes, surgery robots, surgery tables, and ultrasound equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Awards
Awards
019bbd4a832c71b78fe220bad62469cd,019bbc1babaf709abe822feacb5eb816
Article numbers
Article Number
2940UAP150R05-32
EAN
4031582302516
Core attributes
Certification
Tested and monitored by TÜV Süd
Type
Swivel castor
Overall width
70 mm
Load capacity at 3 km/h
150 kg
Load capacity at 4 km/h
150 kg
Load capacity Static
300 kg
Overall height
175 mm
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-30 °C
Overall weight
1.55 kg
Product name
Integral twin
Standard
similar EN12531- Hospital Bed Castors
Electric conductive
Stainless
Fitting
Fitting type
Solid stem, round
Bolt diameter
32 mm
Bolt length
45 mm
Housing
Fork shape
Twin wheel housing
Material fork
Steel sheet, medium
Swivel bearing
Precision ball bearing
Swivel interference
240 mm
Offset
45 mm
Swivel radius
120 mm
Wheel
Hardness of tread (D)
42 Shore D
Body material
Polyamide
Tread material
Polyurethane, injected
Tread width
15 mm
Diameter
150 mm
Threadguards
With threadguard
Bearing
Precision ball bearing

German Design Award

German Design Award

Red Dot Design Award

Red Dot Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Award-winning design
Awarded with prestigious prizes by international juries.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Certified safety
TÜV Süd certified performance standard.
Comfortable maneuverability
Easily move across obstacles with large wheels and elastic wheel centers.
Multistage switching function
Up to three locking positions: directional lock, total lock or free mobility.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Reduced cleaning
Due to mainly smooth surfaces, the castors are quick and easy to clean.
Protect floors with load distribution
Two wheels distribute the load and minimise floor impressions.
Integrated cable protection
Integrated cable pusher to protect cables lying on the floor.
Extremely strong construction
Extremely strong construction
Skip product gallery

Accessories

Accessory
Bushing
Kunststoff Huelse R48-36 Ø28 natur

The Bushing is an accessory designed as a reducing bushing with square configuration for castor applications. This precision-engineered component features a 28 mm diameter bolt specification, ensuring secure and reliable attachment to compatible castor assemblies. Weighing just 0.05 kg, this lightweight yet robust bushing provides an effective solution for reducing connection sizes whilst maintaining structural integrity and operational performance in industrial mobility systems.

Accessory
Bushing
Kunststoff Huelse R48-33,65 Ø28,1 natur

The Bushing is an accessory designed as a reducing bushing with square configuration for castor applications. This precision-engineered component features a 28 mm diameter bolt specification, ensuring secure and reliable fitment within castor assemblies. Weighing just 0.04 kg, this lightweight yet robust bushing provides effective dimensional reduction whilst maintaining structural integrity, making it ideal for professional engineering applications where space optimisation and reliable mechanical connection are essential requirements.