Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The ICS swivel castor features a solid stem, round fitting with a polyamide housing incorporating a stem, swiveling swivel bearing mechanism. The wheel construction comprises a polypropylene body with thermoplastic rubber tread material, mounted on precision ball bearing for smooth operation. The wheel diameter measures 100mm, contributing to an overall height of 137mm. Load specifications include a dynamic capacity of 100kg at speeds up to 3km/h and a static load capacity of 200kg, making this castor particularly suitable for care beds applications where reliable mobility and load-bearing performance are essential requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Awards
Awards
019bbbd5f0bb737e8686f6994897a48d
Article numbers
Article Number
5320PJP100R05-18x62 M8/19 7001
EAN
4031582309676
S4 Material Number
990027025
Core attributes
Type
Swivel castor
Overall width
52 mm
Load capacity at 3 km/h
100 kg
Load capacity Static
200 kg
Overall height
137 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.49 kg
Product name
ICS
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Bolt mounting holes quantity
2
Fitting type
Solid stem, round
Bolt diameter
18 mm
Bolt length
62 mm
Bolt thread position
19 mm
Housing
Colour
Silver grey (RAL7001)
Fork shape
Slim
Material fork
Polyamide
Swivel bearing
Stem, swiveling
Dome diameter
52 mm
Swivel interference
174 mm
Offset
38 mm
Swivel radius
87 mm
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
32 mm
Diameter
100 mm
Body width
32 mm
Threadguards
Integrated threadguard
Bearing
Precision ball bearing
Wheel color
Silver grey (RAL7001)

IF Design Award

IF Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Colour matching
Colours can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Skip product gallery

Accessories

Accessory
Bushing
R08-Ø30-Ø18

The Bushing is an accessory designed as a reducing bushing with a round configuration, engineered to provide precise dimensional adaptation for castor assemblies. This component features an 18 mm diameter bolt specification, ensuring secure and reliable connection within the castor mechanism. With a lightweight construction weighing just 0.03 kg, this reducing bushing offers excellent strength-to-weight ratio whilst maintaining structural integrity under operational loads.

Accessory
Bushing
Kunststoff Huelse R08-22,5 Ø18

The Bushing is an accessory designed as a reducing bushing with a round configuration, engineered to provide precise dimensional adaptation in castor assemblies. This component features an 18 mm diameter bolt specification, ensuring secure and reliable connection whilst maintaining optimal load distribution characteristics. With a lightweight construction weighing just 0.01 kg, this bushing offers excellent strength-to-weight ratio performance.

Accessory
Bushing
Kunststoff Huelse R48-27,5 Ø18 innen

The Bushing is an accessory designed as a reducing bushing with square configuration for castor applications. This precision-engineered component features an 18 mm diameter bolt specification, ensuring secure and reliable fitment within castor assemblies. Weighing just 0.04 kg, this lightweight yet robust bushing provides effective dimensional reduction whilst maintaining structural integrity, making it ideal for professional engineering applications where space constraints and load distribution are critical considerations.

Accessory
Bushing
Kunststoff Huelse R48-22,6 Ø18

The Bushing is an accessory designed as a reducing bushing with square configuration for castor applications. This precision-engineered component features an 18 mm diameter bolt specification, ensuring secure and reliable attachment to compatible castor assemblies. Weighing just 0.01 kg, this lightweight yet robust bushing provides an efficient solution for reducing connections whilst maintaining structural integrity in demanding industrial environments.

Accessory
Bushing
Kunststoff Huelse R08-22 Ø18

The Bushing is an accessory designed as a reducing bushing with a round configuration, engineered to provide precise dimensional adaptation in castor assemblies. This component features an 18 mm diameter bolt specification, ensuring secure and reliable connection within the mounting system. With a lightweight construction weighing just 0.01 kg, this reducing bushing offers excellent compatibility whilst maintaining structural integrity for professional castor applications.