Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Agila fixed castor features a square plate fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade, providing robust structural support and durability. The wheel incorporates a polypropylene body with thermoplastic rubber tread material for optimal grip and floor protection, equipped with a plain bearing with spacer tube for smooth operation. With a wheel diameter of 50 mm, the castor has an overall height of 69 mm. Load capacity specifications include a dynamic load rating of 40 kg at 3 km/h operating speed and a static load capacity of 80 kg. This castor is specifically designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2478PJI050P41-55
EAN
4031582030013
S4 Material Number
990003898
Core attributes
Type
Fixed castor
Overall width
35 mm
Load capacity at 3 km/h
40 kg
Load capacity Static
80 kg
Overall Height
69 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.09 kg
Product Name
Agila
Standard
EN12530 - Devices Castors
Electric Conductive
Stainless
Fitting
Fitting type
Square plate
Plate hole diameter
6.3 mm
Plate hole length (Maximum)
44 mm
Plate hole length (Minimum)
38.5 mm
Plate hole width (Maximum)
44 mm
Plate hole width (Minimum)
38.5 mm
Plate length
55 mm
Plate width
55 mm
Housing
Housing Color
Blue passivated
Fork shape
Broad
Housing Material
Steel sheet, medium
Swivel Bearing
Two ball races
Dome diameter
27 mm
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread Material Mix
Thermoplastic rubber
Tread width
19 mm
Diameter
50 mm
Body width
19 mm
Threadguards
Without threadguard
Bearing
Plain bearing with spacer tube
Wheel Color
Silver grey (RAL7001)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.