Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Alpha is a fixed castor engineered for demanding industrial applications, featuring a small rectangular plate fitting that ensures secure and straightforward installation onto equipment and transport systems. The housing is constructed from heavy steel sheet, providing robust structural integrity and durability in challenging operational environments. The wheel assembly comprises a 100 mm diameter polyamide tread mounted on a roller bearing, delivering smooth rotation and reliable performance across extended service cycles. The polyamide tread material offers excellent wear resistance and chemical compatibility, whilst the roller bearing ensures low-friction operation and extended component longevity. The damping hybrid material body effectively absorbs vibration and shock loads, enhancing stability and reducing noise during transport and material handling operations. With an overall height of 128 mm, the castor integrates seamlessly into compact equipment designs whilst maintaining optimal manoeuvrability. The Alpha demonstrates impressive load-carrying capabilities, supporting a static load capacity of 320 kg and a dynamic load capacity of 160 kg at operational speeds up to 4 km/h, making it suitable for diverse applications including automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3478HUR100P62 7001/7001
EAN
4031582306361
S4 Materialnumber
990032561
Core attributes
Housing type
Fixed castor
Overall width
85 mm
Load capacity at 4 km/h
160 kg
Load capacity Static
320 kg
Overall height
128 mm
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.63 kg
Product name
Alpha
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Small rectangular plate
Plate hole diameter
9 mm
Plate hole length (Maximum)
60 mm
Plate hole length (Minimum)
77 mm
Plate hole width (Maximum)
80 mm
Plate hole width (Minimum)
77 mm
Plate length
103 mm
Plate width
85 mm
Housing
Colour
Blue passivated
Fork shape
Broad
Material
Steel sheet, heavy
Swivel bearing
Two ball races
Wheel
Hardness of tread (D)
75 Shore D
Body material
Damping, hybrid material
Tread material
Polyamide
Tread width
36 mm
Diameter
100 mm
Body width
36 mm
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Roller bearing
Wheel color
Silver grey (RAL7001)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Skip product gallery

Matching Products

Swivel castor 100 mm
Alpha
3470HUR100P62 7001/7001

The Alpha swivel castor is a heavy-duty mobility solution engineered for demanding industrial and commercial applications, featuring a small rectangular plate fitting that ensures secure and straightforward installation onto equipment and trolleys. The housing is constructed from heavy steel sheet and incorporates two ball races within the swivel bearing assembly, providing smooth rotational movement and exceptional durability under continuous operational stress. The wheel measures 100 mm in diameter and is equipped with a roller bearing for reliable performance, whilst the tread is manufactured from polyamide to deliver excellent wear resistance and floor protection. The wheel body utilises a damping hybrid material that effectively absorbs shock and vibration, contributing to smoother operation and reduced noise during transport. The overall height of the castor assembly is 128 mm, making it suitable for integration into various equipment configurations. This castor demonstrates impressive load-bearing capabilities, with a static load capacity of 320 kg and a dynamic load capacity of 160 kg at speeds up to 4 km/h, making it ideal for applications including automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.

100 mm
128 mm
160 kg
100 mm
128 mm
160 kg
Swivel castor with total lock 100 mm
Alpha
3477HUR100P62 7001/7001

The Alpha is a swivel castor with total lock, designed for demanding industrial applications and equipped with a small rectangular plate fitting for secure mounting onto equipment and machinery. The housing is constructed from heavy steel sheet and features two ball races within the swivel bearing assembly, ensuring smooth rotation and reliable directional control. The wheel comprises a 100 mm diameter design with a polyamide tread material mounted on a roller bearing, whilst the wheel body utilises damping hybrid material to absorb vibrations and reduce noise during operation. With an overall height of 128 mm, this castor is dimensionally optimised for integration into various industrial systems and equipment configurations. The load capacity specifications indicate a static load rating of 320 kg, providing substantial support for stationary applications, whilst the dynamic load capacity reaches 160 kg when the castor is in motion at speeds up to 4 km/h. This castor is particularly well-suited for automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology environments, fire fighting and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches, making it a versatile solution for demanding industrial and commercial applications.

100 mm
128 mm
160 kg
100 mm
128 mm
160 kg