Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

This accessory features a threaded stem with hexagon neck, top fitting design, engineered for castor applications requiring reliable load-bearing performance. With an overall height of 9 mm and weighing 0.07 kg, this compact component delivers a dynamic load capacity of 100 kg at speeds up to 3 km/h, whilst supporting static loads of up to 200 kg, making it suitable for industrial mobility solutions.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
S70-10x70 / 10
EAN
4031582419436
Core attributes
Type
Accessory
Load capacity at 3 km/h
100 kg
Load capacity Static
200 kg
Overall height
9 mm
Overall weight
0.07 kg
Product name
Stem
Electric conductive
Stainless
Fitting
Fitting type
Threaded stem with hexagon neck, top
Stem diameter
10 mm
Stem length
70 mm
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.