Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Expander is a synthetic accessory designed as a square expander for castor applications, engineered to accommodate fitting diameters ranging from 36 mm to 40 mm. This precision-engineered component facilitates secure and reliable connections between castors and mounting surfaces, ensuring optimal load distribution and stability. With a compact weight of 0.18 kg, the expander offers a lightweight solution without compromising structural integrity or performance. The synthetic construction provides excellent durability and resistance to wear, making it suitable for demanding industrial and commercial environments where consistent performance and longevity are essential requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
R47-Ø36-40 Inox_TBE
EAN
4031582437911
Core attributes
Type
Accessory
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.18 kg
Product Name
Expander
Electric Conductive
Stainless
Fitting
Hint
Please indicate required tube innerdiameter when ordering.
Fitting type
Synthetic expander, square
Expander fitting (Maximum)
40 mm
Expander fitting (Minimum)
36 mm
Handle Set
Hint
Please indicate required tube innerdiameter when ordering.
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.