Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Agila accessory features a synthetic expander with a square fitting design, engineered to accommodate tube diameters ranging from 27 mm to 30 mm minimum and maximum respectively. This lightweight component weighs 0.14 kg and provides reliable expansion functionality for castor applications, ensuring secure fitting within the specified diameter tolerance range through its robust synthetic construction and precision-engineered square profile.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
R47-Ø27-30 Inox_TBE
EAN
4031582437898
Core attributes
Type
Accessory
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.14 kg
Product name
Expander
Electric conductive
Stainless
Fitting
Hint
Please indicate required tube innerdiameter when ordering.
Fitting type
Synthetic expander, square
Expander fitting (Maximum)
30 mm
Expander fitting (Minimum)
27 mm
Handle Set
Hint
Please indicate required tube innerdiameter when ordering.
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.