Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The E-Drive handle set is an accessory designed to enhance the functionality and usability of electromobility devices equipped with castors. This handle set provides operators with a secure and ergonomic grip point, facilitating improved control and manoeuvrability of the electromobility unit during operation and transport. The accessory is engineered to integrate seamlessly with existing castored electromobility platforms, offering a practical solution for users requiring enhanced handling capabilities. The handle set construction ensures durability and reliability in demanding operational environments, whilst maintaining compatibility with standard electromobility chassis configurations. Installation is straightforward, allowing for quick integration without requiring extensive modifications to the base unit. The design prioritises user safety and comfort, making it an essential accessory for operators who require consistent and dependable handling performance across varied usage scenarios and operational conditions.
Article numbers
Article Number
EDOZ300 2m
S4 Material Number
199066656
Core attributes
Type
Accessory
Overall weight
0.91 kg
Product Name
E-Drive handle set
Electric Conductive
Stainless
Handle Set
Controller
Safety-tested in accordance with DIN ISO 13849
Emergency stop button
Handle material
Glass-fibre reinforced polyamide
LED-functionality
Shows the status of the drive unit
Cable length (including plug)
3.5 METER
Permissible ambient temperature for storage (Maximum)
45 °C
Permissible ambient temperature for storage (Minimum)
-10 °C
Permissible ambient conditions for operation
5 to 50 °C , atmospheric humidity 90%, non-condensing
Positions of thumb depression on controller
Adjustable in 22,5° steps
Protection type
IPX4 (splash water from all sides) when horizontally mounted
Service life of controller
2 million cycles
Set components
Two ergonomically designed handles, one with and one without function
Speed control
Continuously variable, forwards and backwards
Controller axle rotation angle (Maximum)
45
Controller axle rotation angle (Minimum)
-45
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Standardised maintenance
USB interface for firmware updates.
User-friendly assembly
Hand-held control unit can be attached flexibly in a vertical or horizontal position
Reduced absences due to illness
Rapid return on investment through fewer illness-related absences.