Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Tube is an accessory designed to enhance the functionality and performance of castor systems in industrial and commercial applications. This component serves as a critical interface element that facilitates smooth operation and improved load distribution across castor assemblies. The Tube accessory is engineered to provide structural support and compatibility with standard castor configurations, ensuring reliable integration into existing equipment and machinery. Its design accommodates various mounting requirements and operational demands, making it suitable for diverse applications ranging from light-duty to moderate-load environments. The accessory is manufactured to precise engineering specifications to guarantee durability, consistent performance, and extended service life in demanding operational conditions.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
PB260x85 tube (10)
EAN
4031582459098
Core attributes
Type
Accessory
Product Name
Tube
Electric Conductive
Stainless
Wheel
Tread width
85 mm
Diameter
260 mm
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.