Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Tube is an accessory designed to enhance the functionality and performance of castor systems in industrial and commercial applications. This component serves as a critical interface element that facilitates smooth operation and improved load distribution across castor assemblies. The Tube accessory is engineered to provide reliable support and stability, ensuring optimal castor performance under demanding operational conditions. Its robust construction and precision manufacturing make it suitable for integration with standard castor configurations, offering engineers a dependable solution for equipment mobility requirements. The accessory is compatible with various castor types and load capacities, making it a versatile addition to material handling and equipment positioning systems.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
PB200x50 tube
EAN
4031582438086
Core attributes
Type
Accessory
Product Name
Tube
Electric Conductive
Stainless
Wheel
Hardness of tread (A)
64 Shore A
Tread width
50 mm
Diameter
200 mm
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Quiet rolling
Soft wheel versions for a quiet working environment.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.