Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Duratech Wheel is a precision castor wheel manufactured from polyamide, super heavy material, featuring a tread width of 80 mm that is identical with the wheel body. The wheel has an overall diameter of 250 mm with a hub length of 90 mm and an axle hole diameter of 50 mm. It is equipped with a precision ball bearing for smooth operation. The wheel demonstrates substantial load-carrying capability, with a static load capacity of 11,000 kg. For dynamic applications, the wheel supports 5,500 kg at speeds up to 6 km/h or 6,600 kg at speeds up to 4 km/h, making it suitable for demanding industrial castor applications requiring reliable performance under significant loads.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
MOP 250x80-Ø50 HL90
EAN
4031582320084
S4 Material Number
199830850
Core attributes
Type
Wheel
Load capacity at 4 km/h
6600 kg
Load capacity at 6 km/h
5500 kg
Load capacity Static
11000 kg
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-40 °C
Overall weight
6.2 kg
Product Name
Duratech
Standard
EN12533 - Heavy Duty Castors
Electric Conductive
Stainless
Wheel
Bearing type
6310
Hardness of tread (D)
75 Shore D
Body material
Polyamide, super heavy
Tread Material Mix
Identical with wheel body
Axle Hole Diameter
50 mm
Hub Length
90 mm
Tread width
80 mm
Diameter
250 mm
Body width
80 mm
Threadguards
Without threadguard
Bearing
Precision ball bearing
Wheel Color
Natural white
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.