Wheel 125 mm
Maxtech
Order number:
199034174
EAN:
4031582323139
Product number:
UAR 125x32-Ø12 HL44 natural/3004
- Non-hazardous materials
- Tested quality
- Non-marking movement
The Maxtech wheel is a precision castor component engineered for demanding industrial applications, featuring a 125 mm diameter ...
Details
Custom or high volume? Request a quote now.
CAD files
You can download construction data for this product.
The Maxtech wheel is a precision castor component engineered for demanding industrial applications, featuring a 125 mm diameter with a 32 mm polyurethane injected tread that provides excellent wear resistance and grip. The wheel body is constructed from durable polyamide, whilst the hub measures 44 mm in length and accommodates a 12 mm axle hole diameter for secure mounting. Equipped with a roller bearing for smooth rotation and minimal friction, this wheel delivers robust performance across varied operating conditions. The load capacity specifications indicate a static load rating of 400 kg, ensuring stability during stationary operations, and a dynamic load capacity of 200 kg at speeds up to 4 km/h, making it suitable for both heavy-duty stationary applications and controlled mobile operations where reliability and durability are paramount.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Core attributes
Wheel
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.