Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Stylea is a swivel castor with wheel brake designed for industrial applications. The castor features a square plate fitting for secure mounting to equipment bases. The housing is constructed from durable polyamide material and incorporates a stem swiveling bearing system that enables smooth 360-degree rotation. The wheel assembly consists of a 75 mm diameter wheel with a polyamide body and matching polyamide tread material, providing consistent performance characteristics. The wheel operates on a plain bearing system with spacer tube for reliable rotation under load. The complete castor unit measures 84 mm in overall height. Load specifications include a dynamic load capacity of 50 kg at speeds up to 3 km/h and a static load capacity of 100 kg, making it suitable for medium-duty mobile equipment applications requiring directional control through the integrated braking mechanism.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5925UOI075P41-38x38 TFR
EAN
4031582385694
Core attributes
Type
Swivel castor with wheel brake
Overall width
54 mm
Load capacity at 3 km/h
50 kg
Load capacity Static
100 kg
Overall height
84 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.18 kg
Product name
Stylea
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Square plate
Plate hole diameter
4.4 mm
Plate hole length (Maximum)
28 mm
Plate hole width (Maximum)
28 mm
Plate length
38 mm
Plate width
38 mm
Housing
Fork shape
Twin wheel housing
Material fork
Polyamide
Swivel bearing
Stem, swiveling
Swivel interference
174 mm
Swivel radius
87 mm
Wheel
Hardness of tread (D)
75 Shore D
Body material
Polyamide
Tread material
Identical with wheel body
Tread width
11 mm
Diameter
75 mm
Threadguards
Without threadguard
Axle
Riveted
Bearing
Plain bearing with spacer tube
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Prevents unintended movement
Wheel lock for manual operation
Variable fitting options
Different fitting dimensions for a large range of applications.
Colour matching
Colours can be adapted to match the product design
Painted surface
Gold, chrome or glossy coloured.
Visual integration
Different dome diameters for a perfect transition from the castor to the application.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Reduced cleaning
Due to mainly smooth surfaces, the castors are quick and easy to clean.
Skip product gallery

Crossselling

Swivel castor 75 mm
Stylea
5920UOI075P41-38x38 TFR

The Stylea swivel castor features a square plate fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem swiveling bearing system that enables smooth directional changes. The wheel assembly consists of a 75 mm diameter polyamide body with matching polyamide tread material, ensuring consistent performance characteristics throughout. The wheel operates on a plain bearing system with integrated spacer tube for enhanced durability and reduced maintenance requirements. The castor has an overall height of 84 mm, making it suitable for compact installations. Load specifications include a dynamic capacity of 50 kg at speeds up to 3 km/h and a static load rating of 100 kg, providing reliable performance for medium-duty mobile equipment and furniture applications requiring smooth manoeuvrability.

75 mm
Light Duty | < 150 kg
84 mm
75 mm
Light Duty | < 150 kg
84 mm