Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Agila swivel castor has a total lock function and a synthetic expander (square) fitting. The housing is made of medium steel sheet and contains two ball races for the swivel bearing. The wheel body is made of polypropylene with a solid rubber non-marking tread. The wheel uses a plain bearing and has a diameter of 75 mm. The overall height of the castor is 103 mm. At a speed of 3 km/h, the castor has a load capacity of 60 kg. Under static load conditions, the load capacity is 120 kg. When ordering, please indicate the required inner diameter of the tube for proper fitting of the castor.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2477PIO075R47-24-27
EAN
4031582372137
Core attributes
Type
Swivel castor with total lock
Load capacity at 3 km/h
60 kg
Load capacity Static
120 kg
Overall Height
103 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Product Name
Agila
Standard
EN12530 - Devices Castors
Electric Conductive
Stainless
Fitting
Hint
Please indicate required tube innerdiameter when ordering.
Fitting type
Synthetic expander, square
Expander fitting (Maximum)
27 mm
Expander fitting (Minimum)
24 mm
Housing
Housing Color
Blue passivated
Fork shape
Broad
Housing Material
Steel sheet, medium
Swivel Bearing
Two ball races
Swivel interference
160 mm
Offset
24 mm
Swivel radius
80 mm
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread Material Mix
Solid rubber, non-marking
Tread width
25 mm
Diameter
75 mm
Threadguards
Without threadguard
Bearing
Plain bearing
Handle Set
Hint
Please indicate required tube innerdiameter when ordering.
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Skip product gallery

Accessories

Accessory
Expander
Kompl. Bef. R47/32-35 montiert

The Expander is an accessory designed to accommodate castor fittings with diameters ranging from 32 mm to 35 mm, providing a versatile solution for various castor installation requirements. This component weighs 0.17 kg and is engineered to facilitate secure and reliable connections between castors and mounting surfaces within the specified diameter range. The Expander's compact design and lightweight construction make it suitable for applications requiring flexible fitting options whilst maintaining structural integrity and ease of installation across multiple castor configurations.

Accessory
Expander
Kompl. Bef. R47/36-40 montiert

The Expander is an accessory designed to accommodate castor fittings with diameters ranging from 36 mm to 40 mm, providing a versatile solution for various castor mounting applications. This component weighs 0.18 kg and is engineered to facilitate secure connections between castors and equipment bases of differing specifications. The expander's adjustable fitting range allows for compatibility across multiple castor sizes, making it an essential component for standardising castor installations in industrial and commercial environments where equipment may utilise castors with slightly varying stem diameters.

Accessory
Expander
Kompl. Bef. R47/24-27 montiert

The Expander is an accessory designed to accommodate castor fittings with stem diameters ranging from 24 mm to 27 mm, providing a versatile solution for connecting castors to equipment with varying hole specifications. Weighing 0.14 kg, this lightweight component offers reliable performance whilst maintaining minimal impact on overall system weight. The expander's adjustable fitting range ensures compatibility across multiple castor types and installation requirements, making it an essential addition to any castor assembly where precise diameter matching is required for secure and stable operation.

Accessory
Expander
Kompl. Bef. R47/27-30 montiert

The Expander is an accessory designed to accommodate castor fittings with diameters ranging from 27 mm to 30 mm, providing a versatile solution for various castor mounting applications. This component weighs 0.14 kg and is engineered to ensure secure and reliable connections across the specified diameter range, making it suitable for both standard and custom castor installations where precise fitting compatibility is essential.

Skip product gallery

Matching Products

Variants
Swivel castor 75 mm
Swivel castor 75 mm
Agila
2470PIO075R47-24-27

The Agila swivel castor features a synthetic expander fitting with square configuration, requiring specification of the required tube inner diameter when ordering. The housing is constructed from medium-grade steel sheet and incorporates a precision swivel bearing system utilising two ball races for smooth rotational movement. The wheel assembly comprises a polypropylene body fitted with solid rubber tread material that provides non-marking performance, supported by a plain bearing system. The wheel diameter measures 75 mm. The castor has an overall height dimension of 103 mm. Load specifications include a dynamic load capacity of 60 kg at operating speeds up to 3 km/h, whilst the static load capacity is rated at 120 kg, making it suitable for medium-duty mobile applications requiring reliable manoeuvrability.

75 mm
103 mm
60 kg
75 mm
103 mm
60 kg