Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Alpha swivel castor with total lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel comprises a polyamide body with tread material identical to the wheel body, providing consistent performance characteristics, whilst the 160mm diameter wheel operates on a roller bearing system for enhanced durability and reduced rolling resistance. The castor has an overall height of 200mm, making it suitable for various industrial applications. Load specifications include a dynamic capacity of 350kg at speeds up to 4km/h and a static load capacity of 700kg, making it ideal for automotive OEM, catering carts, container construction, electronic systems, fire fighting technology, machine construction, logistics systems, production trolleys, roll cages, tool cabinets, transport equipment, waste disposal systems, and work benches.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3477UOJ160P63
EAN
4031582306101
Core attributes
Type
Swivel castor with total lock
Overall width
96 mm
Load capacity at 4 km/h
350 kg
Load capacity Static
700 kg
Overall Height
200 mm
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-25 °C
Overall weight
2.31 kg
Product Name
Alpha
Standard
EN12532 - Transport Equipment
Electric Conductive
Stainless
Fitting
Fitting type
Medium rectangular plate
Plate hole diameter
11 mm
Plate hole length (Maximum)
80 mm
Plate hole length (Minimum)
75 mm
Plate hole width (Maximum)
105 mm
Plate hole width (Minimum)
75 mm
Plate length
137 mm
Plate width
105 mm
Housing
Housing Color
Blue passivated
Fork shape
Broad
Housing Material
Steel sheet, heavy
Swivel Bearing
Two ball races
Dome diameter
96 mm
Swivel interference
334 mm
Offset
60 mm
Swivel radius
167 mm
Wheel
Hardness of tread (D)
75 Shore D
Body material
Polyamide
Tread Material Mix
Identical with wheel body
Tread width
40 mm
Diameter
160 mm
Body width
40 mm
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Roller bearing
Wheel Color
Natural white
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Easy steering
Double ball bearing swivel head.
Skip product gallery

Matching Products

Variants
Swivel castor 160 mm
Swivel castor 160 mm
Alpha
3470UOJ160P63

The Alpha swivel castor features a medium rectangular plate fitting for secure mounting to equipment frames. The housing is constructed from heavy steel sheet and incorporates a two ball races swivel bearing system for smooth directional changes under load. The 160 mm diameter wheel combines a polyamide body with an identical polyamide tread material, mounted on precision roller bearings for reliable operation. With an overall height of 200 mm, this castor delivers exceptional load handling capabilities including a dynamic load capacity of 350 kg at speeds up to 4 km/h and a static load capacity of 700 kg. This robust castor is engineered for demanding applications across automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.

160 mm
200 mm
350 kg
160 mm
200 mm
350 kg
Variants
Fixed castor 160 mm
Fixed castor 160 mm
Alpha
3478UOJ160P63

The Alpha fixed castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material, providing robust structural integrity and durability in demanding industrial environments. The wheel incorporates a polyamide body with tread material identical to the wheel body, ensuring consistent performance characteristics throughout. The wheel is equipped with a roller bearing system for smooth operation and reduced friction, with a diameter of 160 mm for optimal load distribution. The castor has an overall height of 200 mm, making it suitable for various equipment configurations. Load specifications include a dynamic capacity of 350 kg at speeds up to 4 km/h and a static load capacity of 700 kg, delivering reliable performance for heavy-duty applications.

160 mm
200 mm
350 kg
160 mm
200 mm
350 kg